A. Designed with FPGA architecture supplies high speed programming performance
B. Support various programmable IC devices:
- IC Types: UFS, eMMC, SPI NOR, SPI NAND, Parallel NOR, Parallel NAND, EEPROM, MCU, CPLD, and FPGA
- Support various IC packages: CSP, BGA, QFN, QFP, SOP, TSOP, SSOP, PLCC, DIP, etc.
- Support various file formats: Binary(bin/rom), Intel Hex (h16/h20/hex), Motorola S19 (mhx/mot/s19/srec) and the specific file format of MCU IC
C. Support up to eight programming sockets (Can expand to 16 sockets for SPI Flash/UFS/eMMC)
D. Duplicating for UFS/eMMC (Master IC/device is required as the data source)
E. Support NAND flash Skip Bad Block management and partition file (CSV/DEF/MBN)
F. Support project files for production programming
- Integrate high-speed storage to store project file/project folder for a stable and faster transmission
- Project download speed up to 100 MB/s
- Start programming by clicking the start button after loading the project file, so the operator will not load the wrong image file or select the incorrect IC part number
G. The PC can link to multiple NuProgPlus-U16 and program IC simultaneously
H. Standalone function allows users to program without a computer with LCD keypad
対応製品 | M24SR,STM32 |
ツールタイプ | Programming Tool |
サイト |
Served Countries:
Worldwide