Slate XNS is a browser-based, user-friendly software that makes it easy to model topologies, add streams and deploy configurations for TSN networks. Offline network configuration is made possible by the intuitive GUI which provides a topology view or table-based editor for managing components and data streams. Network configurations are calculated with just one click via TTTech’s built-in planning engine, and network components are configured using open, standard YANG models.
Graphical builder :
- Toggle between physical and logical topology view
- Drag and drop from the component list into the topology
- Add new devices to the component list
- Specify single data streams or multiple data streams as part of a group
- Check consistency of user input (unconnected components, endpoints not sending/receiving)
- Copy and paste components in the topology
- Undo and redo, zoom and scroll
- Instant ring or star topology generation
Table-based builder :
- Edit and delete components in the component table
- Copy and paste data streams in the data stream table
- Specify relevant SFP timing parameters in physical link tabl
- Planning Features
Support for different user defined constraints :
- End-to-end latency
- Transmit window constraint (for time aware streams)
- Consideration of pre-configured switch settings (via device description)
- Support for mixed line speed topologies
- Seamless integration with IT traffic
- Vendor independent input and configuration output
対応製品 | STM32MP2 |
サイト |
ST製品 |
---|
Served Countries:
Asia, Europe, North America