Bluewind provides software engineering resources that follow a unified software product design cycle, which takes into account:
- Software systems requirements according to CE/UL applicable product norms.
- Functional safety compliant software design process (that is, execution of MISRA and unit test according to ISO 26262, IEC 61508, EN 13849 standards)
- Integration of SPC5 AUTOSAR MCAL libraries
- Integration of SPC5 Core self-test (CST) libraries / SPC5 Safety-Pack
- Integration of Real Time Operating Systems (RTOS)
- Integration of graphical/GUI interfaces
- Test Driven Development (TDD)
- Continuous Integration (CI)
- System Unit test, Integration test and End of line processes
Bluewind software design process integrates TCP/IP, FastEthernet, MODBUS, CAN, Flexray, WiFi, Bluetooth and other wired and wireless protocol stacks in the automotive and industrial fields.
対応製品 | Stellar MCUs (ARM R52), SPC56, SPC57, SPC58 |
提供サービス | Certification, Consulting, Hardware Design, Quality Mgt, System Architecture, System Design, Testing, Verification |
サイト |
Served Countries:
Europe, United States