Swift Navigation is changing the way we understand and navigate the planet. Swift’s Starling Positioning Engine is a high precision GNSS positioning engine that integrates with existing vehicle hardware and sensors to deliver absolute position, velocity, and time.
Starling can be combined with Swift’s Skylark Precise Positioning Service as an end-to-end precise positioning solution to further enhance location accuracy.
Swift’s Skylark Corrections Network and Starling Precise Positioning Engine work seamlessly with Teseo GNSS receivers, namely TeseoV, TeseoV MCM and TeseoAPP. The combined solution also leverages the ASM330LHH 6-axis IMU to support dead reckoning for signal-compromised areas such as urban canyons, parking garages and underground structures.
Features
- Combines GNSS, wheel odometry, and inertial sensors for high precision position, velocity, and time
- Leverages industry standard protocols and APIs for maximum portability
- Compliant with ISO 26262 standards (ASIL-B) for the functional safety of road vehicles
- Evaluate Starling with the Starling Evaluation Platform (STEP)
対応製品 | STM32H7,ASM330LHH,LSM6DSM,STA5635S,STA8100GA,STA8135GA,STA9100MGA |
提供タイプ | バイナリ |
サイト |