Optical Character Recognition
Nowadays, this is more than ever compulsory to have a device that monitors the natural consumable resources such as electricity, water, and gas usage to make significant savings and avoid larger bills.
Tessolve Water Meter Digital Recognition (WMDR) monitors the water meter digits and maintains the water consumption values on an hourly daily, weekly & monthly basis, which allows users to efficiently use the water.
WMDR application can be extended to other use-cases such as:
Electricity meters, gas meters etc.
WMDR demo Kit details:
- WMDR demo kit is equipped with STM32WL
- It contains wireless IoT, which allows the user to send the data to dash kit using either Azure, AWS, or MQTT protocols.
- Ready to go software package Linux Optimised BSP Custom applications.
For more information, refer to the Water Meter Digit Recognition product brief
対応製品 | STM32WL |
提供サービス | Certification, Consulting, Firmware Design, Hardware Design, Quality Mgt, Software Design, System Architecture, System Design |
サイト |
Served Countries:
Asia, Europe, North America, Oceania