TODOS Technologies offers the following technical expertise to create the complete IoT sensing systems in association with STHS34PF80:
- Optics design
- PCB design
- Application SW
- Embedded SW
- Test and certification
Applications are:
- motion
- presence
- curtain
- virtual wall,
- proximity detection
TODOS Technologies designs, manufactures, and tests the system and custom-tailors it for each use case's specific scenario/application for indoor and outdoor use.
The system is battery-operated, immune to false alarms, and with the highest responsivity.
TODOS Technologies implement developed algorithms in embedded SW to use a sensing system build-out of Digital TMOS as presence, motion, curtain, virtual wall, proximity detection. Each use case requires tailoring SW to the specific scenario of a particular application.
For more information: please check TMOS Algorithms
The Digital TMOS includes an ASIC that converts analog signals into digital signals that can be processed by the ASIC and external devices as MCU.
The signal processing significantly improves SNR, non-uniformities, reduces false alarms, optimizes the power, includes self-calibration, enables automatic operation, and incorporates clever algorithms to optimize and improve performance.
対応製品 | STHS34PF80 |
提供サービス | Certification, Electronic Manufacturing, Firmware Design, Hardware Design, Industrial Design (final commercial product), Industrial Manufacturing (final commercial product), Mechanical Design, Quality Mgt, Software Design |
サイト |
ST製品 |
---|