MQTT is a small and efficient machine-to-machine protocol that passes information between clients through the use of a centralized broker in a "Publish & Subscribe" architecture supporting one-to-one (unicast), one-to-many (multicast), and many-to-one (concentrator) data architectures.
Tuxera's MQTT implementation is supplied with a full MISRA compliance report and uses Tuxera's TCP/IP stack and verifiable TLS to guarantee a robust secure solution.
- Complete implementation of all MQTT features
- Client can be publisher and/or subscriber to a configurable range of topics on multiple MQTT Brokers
- All QOS (Quality of Service) levels supported
- Full MISRA compliance report available
- Tested with many well-known brokers in secure & non-secure mode
- Can be used with verifiable TLS to ensure secure IoT connections
対応製品 | STM32 |
Software Function | 接続 |
ミドルウェア | MQTT |
提供タイプ | ソース |
ライセンス・タイプ | Commercial with free trial version |
サイト |
Served Countries:
Worldwide