For applications that require 4Gb or below densities DRAM products, ideal for AI accelerators, IoT devices, automotive systems, industrial equipment, telecommunication infrastructure, WiFi-6 and WiFi-6e devices, xDSL and fiber-optic networks, smart TVs, set-top boxes, IP cameras, and more.
Features:
- Voltage: 1.2V
- Data Rate: Up to 3200Mbps
- Configurations: Available in x8 and x16 configurations
- Compatibility: Fully compatible with standard DDR4 specifications
- Applications: Ideal for high-performance computing, data centers, and other applications requiring high-speed data processing and reliability.
対応製品 | STM32MP2 |
Device Type | コンポーネント |
ファンクション | DDR4 SDRAM |
サイト |
ST製品 |
---|
Served Countries:
Worldwide