製品概要
概要
The STAC2953 is a gold metalized N-channel MOS field-effect RF power transistor, used in 50 V DC large signal applications up to 150 MHz. This device offers a 60% higher power saturation than the SD2933, and is ideal for ISM applications where reliability and ruggedness are critical factors.
-
特徴
- High power capability
- POUT = 500 W min. with 22 dB gain @ 30 MHz
- PSAT= 600 W
- Low RDS(on)
- STAC®in air cavity packaging technology, STACpackage
- Gold metalization
- Excellent thermal stability
- Common source configuration