STPay-Topaz-Bio

量産中

DI Banking SoC supporting on-card biometrics

データブリーフのダウンロード

製品概要

概要

The STPay-Topaz-Bio is a GlobalPlatform® 2.3.1 Java® Card platform for payment applications, based on the 40 nm flash memory technology with up to 60 Kbytes of user non-volatile memory.

The STPay-Topaz-Bio can be configured to support VISA® VSDC 2.9.2cfs and/or MasterCard® M/Chip® Advance 1.2.3 EMV® payment applications.

The STPay system-on-chip solution is a family of products that come ready for embedding in smartcards and loaded with payment applications that run on certified Java® Card platforms. They meet all required security and payment-scheme certifications.

For detailed configuration data, contact your local ST sales office.

  • 特徴

    • Key hardware features
      • Banking solution that supports biometric card holder authentication
      • Based on the STMicroelectronics ST31N600 secure element (SE), which provides:
        • secure banking transactions, secure card matching and the storage of biometric templates
        • energy harvesting with no battery or supercapacitor
      • Up to 60 Kbytes of user NVM
      • Certified payment applications: VISA® and MasterCard®
    • Platform
      • Java® Card 3.0.5
      • GlobalPlatform® card specification v2.3.1 coupled with financial configuration v1.0.2
      • ISO/IEC 7816 T = 0 or T = 1 contact protocol
      • ISO/IEC 14443 Type A contactless interface
    • ソフトウェア
      • STPay-Topaz-Bio OS with specific biometric manager application
      • MasterCard® applet based on the M/Chip® Advance 1.2.3 specification targeting MasterCard® biometric system-on-chip compliance
      • VISA® VIS 1.6.3, VCPS 2.2.4, and VBSS 1.0.2 compliant applets
      • Proprietary enrollment applet
      • Extraction and matching algorithms based on Fingerprints (FPC) libraries
    • Hardware
      • ST31 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
      • Advanced 40 nm flash memory technology
      • Best-in-class RF performance
      • Up to 60 Kbytes of user nonvolatile memory
    • Cryptography
      • NESCRYPT cryptographic RSA coprocessor
      • Enhanced DES accelerator (EDES)
    • パーソナライズ機能
      • EMV® CPS v1.1 compliant
      • VISA® smart debit/credit (VSDC) personalization specification v2.0
      • M/Chip® Advance 1.2.3 common personalization specification
    • Key benefits
      • Matching in the secure element
      • High-performance solution when used for both contact and contactless modes including matching
      • Compatible with different enrollment processes
      • Allows the achievement of best user experience with the lowest false acceptation rate (FAR) and false rejection rate (FRR)
    • Certification
      • EMVCo
      • VISA® (ongoing)
      • MasterCard® (ongoing)

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.