HCF4051

量産中

Single 8-channel analog multiplexer/demultiplexer

Download datasheet Order Direct

製品概要

概要

The HCF4051 device is a monolithic integrated circuit fabricated in MOS (metal oxide semiconductor) technology available in SO-16 and PDIP-16 packages.

The HCF4051 analog multiplexer/demultiplexer is a digitally controlled analog switch having low ON impedance and very low OFF leakage current. This multiplexer circuit dissipates extremely low quiescent power over the full VDD- VSSand VDD- VEEsupply voltage range, independent of the logic state of the control signals.

This device is a single 8-channel multiplexer having three binary control inputs, A, B, and C, and an inhibit input. The three binary signals select 1 of 8 channels to be turned on, and connect one of the 8 inputs to the output. When a logic “1” is present at the inhibit input terminal all channels are off.

  • 特徴

    • Low “ON” resistance: 125 Ω (typ.)
    • Over 15 V p.p signal-input range for VDD- VEE= 15 V
    • High “OFF” resistance, channel leakage: ± 100 pA (typ.) at VDD- VEE= 18 V
    • Binary address decoding on chip
    • High degree of linearity: < 0.5 % distortion typ. at fIS= 1 KHz, VIS= 5 Vpp, VDD- VSS≥ 10 V, RL= 10 kΩ
    • Very low quiescent power dissipation under all digital control input and supply conditions: 0.2 μW (typ.) VDD- VSS= VDD- VEE= 10 V
    • Matched switch characteristics: RON= 5 Ω (typ.) for VDD- VEE= 15 V
    • Wide range of digital and analog signal levels: digital 3 to 20, analog to 20 V p.p.
    • Quiescent current specified up to 20 V
    • 5 V, 10 V and 15 V parametric ratings
    • ESD performance
      • HBM: 2 kV
      • MM: 200 V
      • CDM: 750 V
    • Input leakage current II= 100 nA (max.) at VDD= 18 V, TA= 25 °C
    • 100 % tested for quiescent current

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.