VIPower™ M0-7 H-Bridge family of automotive DC motor drivers
High current, integrated H-Bridge driver for DC motors with control circuit and power drivers in a single package
The latest series of integrated H-Bridge drivers built on VIPower M0-7 technology offer higher power density, greater accuracy in critical diagnostics, and new protection features. This series covers a wide spectrum of RDS(on) values (8 mΩ up to 200 mΩ per bridge) and package options, ensuring design scalability. Key features include loss-less built-in load current sensing, operation down to 3 V, programmable latch-off operation, ultra-low quiescent current, PWM up to 20 KHz, and many more.
Ready to simulate your design? Our free TwisterSIM software is a unique electro-thermal simulator that helps shorten the design solution cycle by enabling, with just a few clicks, complex engineering evaluations with accurate simulations like load-compatibility, wiring harness optimization, fault condition impact analysis, diagnostic behavior analysis and dynamic thermal performance.
Based on the SL-AU-VIPOWER-H1 solution kit
ST's comprehensive Automotive Discovery Ecosystem helps you quickly find the best solution for your automotive applications.
Our Automotive Trunk Control solution (SL-AU-VIPOWER-H1) includes the SPC5-EV-ADIS adapter that you can combine with the SPC560B-DIS Discovery board, along with VIPower "easy boards" that address several motor drivers for automotive applications such as trunk lock, power lift gate, relay replacement, and more.
Order Now

Thanks to very small packages and high integration, these devices allow the implementation of compact and reliable solutions for automotive DC motor control applications. The SO-16N is a full plastic triple-island package and has a body size of only 38 mm2. The VNH7070AS and VNH7100AS are housed in this package, combining small size with good thermal performance and at very reasonable price. The PowerSSO-36 triple island has three exposed pads offering optimized thermal performance. This package also houses the VNH7040AY, a device able to address motors operating at up to 60 W.
Part numbers | Typ. current | Max DCpower@ 85 °C | Target applications | Package |
---|---|---|---|---|
VNH7100BAS | 2.5 A | 36 W | Door lock, deployable handle, mirror adjust, steering wheel lock | SO-16N |
VNH7070BAS | 3.5 A | 38 W | ||
VNH7040AY | 5 A | 75 W | Dual washer pump, trunk cinching motor, Medium power – trunk spindle lift motor | PowerSSO-36 |
VNHD7008AY* | 12 A | 180 W | Power window, rear curtain High power – trunk spindle lift motor | PowerSSO-36 |
*Recommended to be used with external LS MOSFET STL76DN4LF7AG, STL15DN4F5