- STEVAL-DPSTPFC1 3.6 kW Totem Pole PFC with inrush current limiter reference design using TN3050H-12WY and SCTW35N65G2V
- STEVAL-SCR001V1 Inrush current solution with bypass SCR
- STDES-OVP001 +/- 6 kV Lightning Surge Protection (IEC61000-4-5)
- STEVAL-IHT008V1 Low standby loss front-end with inrush current limitation and insulated AC switch control
- STDES-PRE001V1 Pre-charge reference design for 800V battery
- STDES-SSR003V1 40 A 1200 V Solid state relay with top side cooling
- STDES-SSR002V1 60 A 1200 V Solid state relay with top side cooling
- STDES-DIS001V1 Active discharge of high-voltage 400 V bus reference design
- STEVAL-ISF003V1 Low standby losses power front-end with inrush current-limitation
- STEVAL-IHT005V2 Demonstration board with full 3.3 V ACS/Triac control using the STM32F100
- STEVAL-SCR002V1 Inrush current limiter for active AC-DC bridge rectifier
Sorry we could not find any results.