Interactive Block Diagram
Click on the diagram to choose the products you need, to start your design.
Automotive USB Type-C Power Delivery
STの製品 & 評価キット
STは、Power Architecture®をベースにしたASIL-B準拠の車載用32bitマイクロコントローラ(マイコン)に実装されているUSB® Power Delivery(PD)プロトコル・スタック・バージョン2.0を評価するためのデモ・キットを提供しています。
この評価キットは、車載用32bitマイコンSPC58とさまざまなペリフェラル(CAN、LIN、イーサネットなど)を搭載したボードと、2つの独立したポート用に2つのUSB Type-Cコントローラ(STUSB1702)を搭載したインタフェース・ボードで構成されています。インタフェース・ボード上には、利用可能な電力プロファイル(PDO)を拡張できる外部電源ボード専用のコネクタが搭載されています。また、柔軟性に優れたハードウェアだけでなく、簡単にカスタマイズできるソフトウェアも提供しています。異なる抽象化レイヤで構成され、フリー・リアルタイム・オペレーティング・システム(RTOS)上で並列タスクを実行します。