SPC560B50L1

量産中
Design Win Education

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Download datasheet Order Direct

製品概要

概要

The SPC560B40x/50x and SPC560C40x/50x is a family of next generation microcontrollers built on the Power Architecture embedded category. The SPC560B40x/50x and SPC560C40x/50x family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle. The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category and only implements the VLE (variable-length encoding) APU, providing improved code density. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

  • 特徴

    • High-performance 64 MHz e200z0h CPU
      • 32-bit Power Architecture®technology
      • Up to 60 DMIPs operation
      • Variable length encoding (VLE)
    • Memory
      • Up to 512 KB Code Flash with ECC
      • 64 KB Data Flash with ECC
      • Up to 48 KB SRAM with ECC
      • 8-entry memory protection unit (MPU)
    • Interrupts
      • 16 priority levels
      • Non-maskable interrupt (NMI)
      • Up to 34 external interrupts incl. 18 wakeup lines
    • GPIO: 45(LQFP64), 75(LQFP100), 123(LQFP144)
    • Timer units
      • 6-channel 32-bit periodic interrupt timers
      • 4-channel 32-bit system timer module
      • Software watchdog timer
      • Real-time clock timer
    • 16-bit counter time-triggered I/Os
      • Up to 56 channels with PWM/MC/IC/OC
      • ADC diagnostic via CTU
    • Communications interface
      • Up to 6 FlexCAN interfaces (2.0B active) with 64-message objects each
      • Up to 4 LINFlex/UART
      • 3 DSPI / I2C
    • Single 5 V or 3.3 V supply
    • 10-bit analog-to-digital converter (ADC) with up to 36 channels
      • Extendable to 64 channels via external multiplexing
      • Individual conversion registers
      • Cross triggering unit (CTU)
    • Dedicated diagnostic module for lighting
      • Advanced PWM generation
      • Time-triggered diagnostic
      • PWM-synchronized ADC measurements
    • Clock generation
      • 4 to 16 MHz fast external crystal oscillator (FXOSC)
      • 32 kHz slow external crystal oscillator (SXOSC)
      • 16 MHz fast internal RC oscillator (FIRC)
      • 128 kHz slow internal RC oscillator (SIRC)
      • Software-controlled FMPLL
      • Clock monitor unit (CMU)
    • Exhaustive debugging capability
      • Nexus1 on all devices
      • Nexus2+ available on emulation package (LBGA208)
    • Low power capabilities
      • Ultra-low power standby with RTC, SRAM and CAN monitoring
      • Fast wakeup schemes
    • Operating temp. range up to -40 to 125 °C

EDAシンボル / フットプリント / 3Dモデル

STマイクロエレクトロニクス - SPC560B50L1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
SPC560B50L1B4E0X
量産中
LQFP 64 10x10x1.4 mm オートモーティブ Ecopack2
SPC560B50L1C6E0X
量産中
LQFP 64 10x10x1.4 mm オートモーティブ Ecopack2

SPC560B50L1B4E0X

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560B50L1C6E0X

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Loading...
Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
最小
最大
SPC560B50L1C6E0X
Available at distributors

販売代理店在庫 SPC560B50L1C6E0X

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC560B50L1B4E0X
Available at distributors

販売代理店在庫 SPC560B50L1B4E0X

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC560B50L1C6E0X 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC560B50L1C6E0X

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

販売代理店

販売代理店在庫データ:

SPC560B50L1B4E0X 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC560B50L1B4E0X

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。