製品概要
概要
This family of 32-bit system-on-chip (SoC) microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle.
The advanced and cost-efficient e200z0h host processor core of this automotive controller family complies with the Power Architecture technology and only implements the VLE (variable-length encoding) APU (Auxiliary Processor Unit), providing improved code density. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.
-
特徴
- High performance 64 MHz e200z0h CPU
- 32-bit Power Architecture®technology CPU
- Up to 60 DMIPs operation
- Variable length encoding (VLE)
- Memory
- Up to 1.5 MB on-chip Code Flash with ECC
- 64 KB on-chip Data Flash with ECC
- Up to 96 KB on-chip SRAM with ECC
- 8-entry MPU
- Interrupts
- 16 priority levels
- Non-maskable interrupt (NMI)
- Up to 51 external interrupts lines including 27 wake-up lines
- 16-channel eDMA (linked to PITs, DSPI, ADCs, eMIOS, LINFlex and I2C)
- GPIOs: 77 (LQFP100), 121 (LQFP144) and 149 (LQFP176)
- Timer units
- 8-channel 32-bit periodic interrupt timer
- 4-channel 32-bit system timer
- System watchdog timer
- Real-time clock timer
- eMIOS, 16-bit counter timed I/O units
- Up to 64 channels with PWM/MC/IC/OC
- Up to 10 counter basis
- ADC diagnostic trigger via CTU
- One 10-bit and one 12-bit ADC with up to 53 channels
- Extendable to 81 channels
- Individual conversion registers
- Cross triggering unit (CTU)
- Dedicated diagnostic module for lighting
- Advanced PWM generation
- Time-triggered diagnostics
- PWM-synchronized ADC measurements
- On-chip CAN/UART bootstrap loader
- Communications interfaces
- Up to 6 FlexCAN (2.0B active) with 64 message buffers each
- Up to 10 LINFlex/UART channels
- Up to 6 buffered DSPI channels
- I2C interface
- Clock generation
- 4 to 16 MHz fast external crystal oscillator
- 32 kHz slow external crystal oscillator
- 16 MHz fast internal RC oscillator
- 128 kHz slow internal RC oscillator for low-power modes
- Software-controlled FMPLL
- Clock monitoring unit
- Low-power capabilities
- Several low-power mode configurations
- Ultra-low-power standby with RTC and communication
- Fast wakeup schemes
- Exhaustive debugging capability
- Nexus 2+ interface on LBGA208 package
- Nexus 1 on all packages
- Voltage supply
- Single 5 V or 3.3 V supply
- On-chip voltage regulator
- External ballast resistor support
- LQFP100, LQFP144, and LQFP176 packages; LBGA208 package for Nexus2+
- Operating temperature range -40 to 125 °C
- High performance 64 MHz e200z0h CPU
EDAシンボル / フットプリント / 3Dモデル
品質 & 信頼性
製品型番 | マーケティング・ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
SPC560B60L5B6E0X | 量産中 | LQFP 144 20x20x1.4 mm | オートモーティブ | Ecopack2 | |
SPC560B60L5B6E0Y | 量産中 | LQFP 144 20x20x1.4 mm | オートモーティブ | Ecopack2 | |
SPC560B60L5C6E0X | 量産中 | LQFP 144 20x20x1.4 mm | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | パッケージ | 梱包タイプ | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||
SPC560B60L5B6E0Y | 量産中 | 6.7 / 1k | 1 distributors | LQFP 144 20x20x1.4 mm | Tray | MALTA | 5A991.b.4.a | NEC | -40 | 105 | 64 |
| 64 | ||||
SPC560B60L5B6E0X | 量産中 | 6.7 / 1k | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | LQFP 144 20x20x1.4 mm | Tape and Reel | MALTA | 5A991.b.4.a | NEC | -40 | 105 | 64 |
| 64 | ||||
SPC560B60L5C6E0X | 量産中 | 6.9 / 1k | 2 distributors | LQFP 144 20x20x1.4 mm | Tape and Reel | MALTA | 5A991.b.4.a | NEC | -40 | 125 | 64 |
| 64 |
SPC560B60L5B6E0Y 量産中
SPC560B60L5B6E0X 量産中
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
SPC560B60L5C6E0X 量産中
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。