SPC560B64L7

量産中
Design Win Education

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Download datasheet Order Direct

製品概要

概要

This family of 32-bit system-on-chip (SoC) microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle.

The advanced and cost-efficient e200z0h host processor core of this automotive controller family complies with the Power Architecture technology and only implements the VLE (variable-length encoding) APU (Auxiliary Processor Unit), providing improved code density. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

  • 特徴

    • High performance 64 MHz e200z0h CPU
      • 32-bit Power Architecture®technology CPU
      • Up to 60 DMIPs operation
      • Variable length encoding (VLE)
    • Memory
      • Up to 1.5 MB on-chip Code Flash with ECC
      • 64 KB on-chip Data Flash with ECC
      • Up to 96 KB on-chip SRAM with ECC
      • 8-entry MPU
    • Interrupts
      • 16 priority levels
      • Non-maskable interrupt (NMI)
      • Up to 51 external interrupts lines including 27 wake-up lines
    • 16-channel eDMA (linked to PITs, DSPI, ADCs, eMIOS, LINFlex and I2C)
    • GPIOs: 77 (LQFP100), 121 (LQFP144) and 149 (LQFP176)
    • Timer units
      • 8-channel 32-bit periodic interrupt timer
      • 4-channel 32-bit system timer
      • System watchdog timer
      • Real-time clock timer
    • eMIOS, 16-bit counter timed I/O units
      • Up to 64 channels with PWM/MC/IC/OC
      • Up to 10 counter basis
      • ADC diagnostic trigger via CTU
    • One 10-bit and one 12-bit ADC with up to 53 channels
      • Extendable to 81 channels
      • Individual conversion registers
    • Cross triggering unit (CTU)
    • Dedicated diagnostic module for lighting
      • Advanced PWM generation
      • Time-triggered diagnostics
      • PWM-synchronized ADC measurements
    • On-chip CAN/UART bootstrap loader
    • Communications interfaces
      • Up to 6 FlexCAN (2.0B active) with 64 message buffers each
      • Up to 10 LINFlex/UART channels
      • Up to 6 buffered DSPI channels
      • I2C interface
    • Clock generation
      • 4 to 16 MHz fast external crystal oscillator
      • 32 kHz slow external crystal oscillator
      • 16 MHz fast internal RC oscillator
      • 128 kHz slow internal RC oscillator for low-power modes
      • Software-controlled FMPLL
      • Clock monitoring unit
    • Low-power capabilities
      • Several low-power mode configurations
      • Ultra-low-power standby with RTC and communication
      • Fast wakeup schemes
    • Exhaustive debugging capability
      • Nexus 2+ interface on LBGA208 package
      • Nexus 1 on all packages
    • Voltage supply
      • Single 5 V or 3.3 V supply
      • On-chip voltage regulator
      • External ballast resistor support
    • LQFP100, LQFP144, and LQFP176 packages; LBGA208 package for Nexus2+
    • Operating temperature range -40 to 125 °C

回路ダイアグラム

おすすめ製品

EDAシンボル / フットプリント / 3Dモデル

STマイクロエレクトロニクス - SPC560B64L7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
SPC560B64L7B6E0X
量産中
LQFP 176 24x24x1.4 mm オートモーティブ Ecopack2
SPC560B64L7C6E0X
量産中
LQFP 176 24x24x1.4 mm オートモーティブ Ecopack2

SPC560B64L7B6E0X

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560B64L7C6E0X

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Loading...
Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
最小
最大
SPC560B64L7B6E0X
Available at distributors

販売代理店在庫 SPC560B64L7B6E0X

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC560B64L7C6E0X
Available at distributors

販売代理店在庫 SPC560B64L7C6E0X

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC560B64L7B6E0X 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC560B64L7B6E0X

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

販売代理店

販売代理店在庫データ:

SPC560B64L7C6E0X 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC560B64L7C6E0X

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。