SPC560D40L3

量産中
Education

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Download datasheet

製品概要

概要

These 32-bit automotive microcontrollers are a family of system-on-chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, smart junction box, front module, peripheral body, door control and seat control applications.

This family is one of a series of next-generation integrated automotive microcontrollers based on the Power Architecture technology and designed specifically for embedded applications.

The advanced and cost-efficient e200z0h host processor core of this automotive controller family complies with the Power Architecture technology and only implements the VLE (variable-length encoding) APU (auxiliary processing unit) and provides improved code density. It operates at speed of up to 48 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current power architecture devices and is supported with software drivers, operating systems and configuration code to assist with the user’s implementations.

The device platform has a single level of memory hierarchy and can support a wide range of on-chip static random access memory (SRAM) and internal flash memory.

  • 特徴

    • AEC-Q100 qualified
    • High-performance up to 48 MHz e200z0h CPU
      • 32-bit Power Architecture® technology CPU
      • Variable length encoding (VLE)
    • Memory
      • Up to 256 KB Code Flash with ECC
      • Up to 64 (4x16) KB Data Flash with ECC
      • Up to 16 KB SRAM with ECC
    • Interrupts
      • 16 priority levels
      • Non-maskable interrupt (NMI)
      • Up to 38 external interrupts including 18 wakeup lines
    • 16-channel eDMA
    • GPIOs: 45 (LQFP64), 79 (LQFP100)
    • Timer units
      • 4-channel 32-bit periodic interrupt timers
      • 4-channel 32-bit system timer module
      • System watchdog timer
      • 32-bit real-time clock timer
    • 16-bit counter time-triggered I/Os
      • Up to 28 channels with PWM/MC/IC/OC
      • 5 independent counters
      • 27-channels with ADC trigger capability
    • 12-bit analog-to-digital converter (ADC) with up to 33 channels
      • Up to 61 channels via external multiplexing
      • Individual conversion registers
      • Cross triggering unit (CTU)
    • Dedicated diagnostic module for lighting
      • Advanced PWM generation
      • Time-triggered diagnostics
      • PWM-synchronized ADC measurements
    • Communications interfaces
      • 1 FlexCAN interface (2.0B active) with32 message buffers
      • 3 LINFlex/UART, 1 with DMA capability
      • 2 DSPI
    • Clock generation
      • 4 to 16 MHz fast external crystal oscillator
      • 16 MHz fast internal RC oscillator
      • 128 kHz slow internal RC oscillator
      • Software-controlled FMPLL
      • Clock monitoring unit
    • Exhaustive debugging capability
      • Nexus1 on all packages
      • Nexus2+ available on emulation device (SPC560B64B2-ENG)
    • On-chip CAN/UART bootstrap loader
    • Low power capabilities
      • Several low power mode configurations
      • Ultra-low power standby with RTC, SRAM and CAN monitoring
      • Fast wakeup schemes
    • Single 5 V or 3.3 V supply
    • Operates in ambient temperature range of-40 to 125 °C

EDAシンボル / フットプリント / 3Dモデル

STマイクロエレクトロニクス - SPC560D40L3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date 材料宣誓書**
SPC560D40L3B3E0Y
量産中
LQFP 100 14x14x1.4 mm オートモーティブ Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560D40L3B4E0X
量産中
LQFP 100 14x14x1.4 mm オートモーティブ Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560D40L3C4E0X
量産中
LQFP 100 14x14x1.4 mm オートモーティブ Ecopack2 20 2014-01-01T00:00:00.000+01:00

SPC560D40L3B3E0Y

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560D40L3B4E0X

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560D40L3C4E0X

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Loading...
Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
最小
最大
SPC560D40L3C4E0X
量産中
4.3 / 1k
Available at distributors

販売代理店在庫 SPC560D40L3C4E0X

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

LQFP 100 14x14x1.4 mm Tape and Reel MALTA 5A991.b.4.a NEC -40 125 48

64
SPC560D40L3B4E0X
量産中
4.1 / 1k
Available at distributors

販売代理店在庫 SPC560D40L3B4E0X

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

LQFP 100 14x14x1.4 mm Tape and Reel MALTA 5A991.b.4.a NEC -40 105 48

64
SPC560D40L3B3E0Y
量産中
4.0 / 1k
Available at distributors

販売代理店在庫 SPC560D40L3B3E0Y

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

LQFP 100 14x14x1.4 mm Tray MALTA 5A991.b.4.a NEC 48

64

SPC560D40L3C4E0X 量産中

Budgetary Price (US$)*/Qty:
4.3 / 1k
パッケージ:
LQFP 100 14x14x1.4 mm
梱包タイプ:
Tape and Reel
RoHS:
Country of Origin:
MALTA
ECCN (US):
5A991.b.4.a
ECCN (EU):
NEC

製品型番:

SPC560D40L3C4E0X

Operating Temperature (°C)

最小:

-40

最大:

125

CPU Clock Frequency (MHz) (max):

48

Features set:

-

Flash Size (kB) (Data):

64

販売代理店

販売代理店在庫データ:

SPC560D40L3B4E0X 量産中

Budgetary Price (US$)*/Qty:
4.1 / 1k
パッケージ:
LQFP 100 14x14x1.4 mm
梱包タイプ:
Tape and Reel
RoHS:
Country of Origin:
MALTA
ECCN (US):
5A991.b.4.a
ECCN (EU):
NEC

製品型番:

SPC560D40L3B4E0X

Operating Temperature (°C)

最小:

-40

最大:

105

CPU Clock Frequency (MHz) (max):

48

Features set:

-

Flash Size (kB) (Data):

64

販売代理店

販売代理店在庫データ:

SPC560D40L3B3E0Y 量産中

Budgetary Price (US$)*/Qty:
4.0 / 1k
パッケージ:
LQFP 100 14x14x1.4 mm
梱包タイプ:
Tray
RoHS:
Country of Origin:
MALTA
ECCN (US):
5A991.b.4.a
ECCN (EU):
NEC

製品型番:

SPC560D40L3B3E0Y

Operating Temperature (°C)

最小:

-

最大:

-

CPU Clock Frequency (MHz) (max):

48

Features set:

-

Flash Size (kB) (Data):

64

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。