SPC58NN84C3

量産中
Design Win Education

32-bit Power Architecture MCU for High Performance Applications

Download datasheet

製品概要

概要

The data sheet provides electrical specifications, pin assignments, and package diagrams for the SPC5x series of microcontroller units (MCUs). For functional characteristics, see the SPC5x microcontroller reference manual.

The SPC58xNx microcontroller belongs to a family of devices superseding the SPC5x family. SPC58xNx builds on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance improvement (MIPS per mW).

  • 特徴

    • AEC-Q100 qualified
    • 32-bit Power Architecture VLE compliant CPU cores:
      • Five enhanced main e200z4256n3 cores, dual issue, two paired in lockstep
      • Floating Point, End-to-End Error Correction
    • 6576 KB (6288 KB code flash + 288 KB data flash) on-chip flash memory:
      • supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
      • Supports read while read between the two code Flash partitions.
    • 128 KB on-chip general-purpose SRAM (in addition to 384 KB included in the CPUs)
    • 96-channel direct memory access controller (eDMA)
    • Comprehensive new generation ASIL-D safety concept
      • ASIL-D of ISO 26262
      • FCCU for collection and reaction to failure notifications
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
      • Cyclic redundancy check (CRC) unit
    • Junction temperature range -40 °C to 165 °C
    • Dual-channel FlexRay controller
    • Hardware Security Module (HSM)
    • GTM344 - generic timer module
      • Intelligent complex timer module
      • 144 channels (48 input and 96 output)
      • 5 programmable fine grain multi-threaded cores
      • 61 KB of dedicated RAM
      • 24-bit wide channels
    • Enhanced analog-to-digital converter system with:
      • 1 supervisor 12-bit SAR analog converter
      • 2 separate 10-bit SAR analog converter
      • 4 separate fast 12-bit SAR analog converters
      • 6 separate 16-bit Sigma-Delta analog converter with programmable decimation filters
    • SAR ADC Queued digital interfaces for individual channel ordering and command sequencing
    • Communication interfaces
      • 7 LINFlexD modules
      • 8 deserial serial peripheral interface (DSPI) modules
      • 7 modular controller area network (MCAN) modules, and one time-triggered controller area network (M-TTCAN), all supporting flexible data rate (ISO CAN-FD)
    • One Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
    • Flexible Power Supply options:
      • External Regulators (1.2 V core, 3.3 V–5 V IO)
      • Single internal SMPS regulator
    • Nexus development interface (NDI) per IEEEISTO 5001-2003 standard, with some support for 2010 standard
    • Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART

おすすめ製品

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - SPC58NN84C3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
SPC58NN84C3RMHBR
量産中
FPBGA 17X17X1.8 292 B0.55 P0.8 Automotive Safety Ecopack2
SPC58NN84C3RMHBY
量産中
FPBGA 17X17X1.8 292 B0.55 P0.8 Automotive Safety Ecopack2

SPC58NN84C3RMHBR

Package:

FPBGA 17X17X1.8 292 B0.55 P0.8

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

FPBGA 17X17X1.8 292 B0.55 P0.8

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC58NN84C3RMHBY

Package:

FPBGA 17X17X1.8 292 B0.55 P0.8

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

FPBGA 17X17X1.8 292 B0.55 P0.8

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
SPC58NN84C3RMHBR
Available at distributors

販売代理店在庫 SPC58NN84C3RMHBR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC58NN84C3RMHBY
Available at distributors

販売代理店在庫 SPC58NN84C3RMHBY

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC58NN84C3RMHBR 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC58NN84C3RMHBR

Operating Temperature (°C) (min):

-40

CPU Clock Frequency (MHz) (max):

200

Features set:

-

Flash Size (kB) (Data):

256

販売代理店

販売代理店在庫データ:

SPC58NN84C3RMHBY 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC58NN84C3RMHBY

Operating Temperature (°C) (min):

-40

CPU Clock Frequency (MHz) (max):

200

Features set:

-

Flash Size (kB) (Data):

256

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。