STM32CubeWiSEcg

量産中
Design Win

Graphical user interface to graphically build STM32WL3x transceiver actions flowgraph

ソフトウェア入手 ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STM32CubeWiSE-RadioCodeGenerator (STM32CubeWiSEcg) is a graphical application to create flow graphs for the STM32WL3x MRSUBG embedded sequencer, a state machine-like mechanism for the autonomous management of RF transfers.

The flow graphs specify the transceiver actions to be executed under various conditions, utilizing the MRSUBG driver.

STM32CubeWiSE-RadioCodeGenerator assists developers in creating source code for the STM32WL3x MRSUBG embedded sequencer by providing a graphical interface to:

  • Build flow graphs
  • Export the generated flow graphs as C source code for integration into users applications

The application main window consists of two sections:

  • Toolbar: Used to create new actions, load and save flow graphs.
  • Visual representation: A drag-and-drop interface displaying the logical and temporal structure of the flow graphs.

Additionally, the visual representation section displays the configuration parameters of the selected action.

  • 特徴

    • Easy-to-use graphical user interface to build flow graphs for the MRSUBG embedded sequencer
    • Intuitive menu for saving flow graphs or loading saved configurations
    • Generation of C-code project, compliant with IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE (GCC compilers) for Arm® Cortex®‑M cores

ソフトウェア入手

STはソフトウェアを常に最新の状態に保つことを推奨しています。

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.