ST25-TAG-BAG-U

生産終了

Bag for the ST25TA and ST25TV series NFC tags

データブリーフのダウンロード

本製品ステータス

生産終了

代わりに次の製品をお勧めします: 

ST25-TAG-BAG-UI1

製品概要

概要

The ST25-TAG-BAG-U is a ready-to-use tag set.

The ST25-TAG-BAG-U contains five different items (five for each type), all of them based on NFC Forum Type 5 Tag ICs (ST25TV512 and ST25TV02K) or on NFC Forum Type 4 Tag ICs (ST25TA02KB and ST25TA64K).

These ICs are combined with antennas of different size and material, to address different applications.

The ST25-TAG-BAG-U is intended for evaluation of the ST25TA and ST25TV series NFC tags, belonging to the ST25T product family, offering a wide range of NFC/RFID tags with 512 bits to 64 Kbits memory size, and including both short (ISO/IEC 14443 Type A and Type B) and long range (ISO/IEC 15693) products.

More info on devices of the ST25TA and ST25TV series can be found on www.st.com.

  • 特徴

    • Five ST25TV02K printed paper labels
    • Five ST25TA02KB printed PET labels
    • Five ST25TV02K printed PET labels
    • Five ST25TV512 printed paper labels
    • Five ST25TA64K printed paper tickets