STM8S-DISCOVERY

NRND

Discovery kit with STM8S105C6 MCU

データブリーフのダウンロード

製品概要

概要

The STM8S-DISCOVERY helps you to discover the STM8S features and to develop and share your own application.

Even though the STM8S-DISCOVERY is built around an STM8S105C6T6, it allows evaluation of the main features of all the STM8S Access line MCUs. It includes an embedded debugger ST-Link, and a touch sensing button.

The STM8S-DISCOVERY simply plugs into a PC through a standard USB cable. Numerous applications are available from the STM8S-DISCOVERY web page.

  • 特徴

    • STM8S105C6T6 microcontroller, 32 KB Flash, 2 KB RAM, 1 KB EEPROM
    • Powered by USB cable between PC and STM8S-DISCOVERY
    • Selectable power of 5 V or 3.3 V
    • Touch sensing button
    • User LED
    • Extension header for all I/Os
    • Wrapping area for users own application
    • Embedded ST-Link
    • USB interface for programming and debugging
    • SWIM debug support

おすすめ製品

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.