The Seeed SoM - STM32MP157C is a SoM of the development board ODYSSEY – STM32MP157C.
This SoM is based on STM32MP157C (a dual-core processor integrated by Arm-Cortex-A7 plus Arm-Cortex-M4) consisting of the MPU, PMIC, RAM, etc...and all the necessary interfaces including Gigabytes Ethernet, WiFi/BLE, USB Hosts, MIPI-DSI, DVP for the camera module, audio. This can be used to assemble an SBC with a carrier board.
With this board, customers can deploy the SoM on their own carrier board easily and quickly.
Specifications:
- MPU: STM32MP157C
- 32-bit dual-core Arm Cortex-A7
- 32-bit Arm Cortex-M4 with FPU/MPU
- PMU: ST PMIC STPMIC1A
- RAM: 512 MB DDR3 RAM
- Flash memory: 4 GB EMMC
- Peripherals: 3 x Board-to-Board 70-Pin Connectors
- Size: 38 mm x 38 mm
Applications:
- Industrial (CAN-Ethernet gateways, etc.)
- White goods(refrigerators, microwaves, etc.)
- Medical(data loggers, etc.)
- High-end wearables(VR device, etc.)
- Smart Home Devices
For more information regarding the evaluation board associated to this SOM: STM32MP157C evaluation board
対応製品 | STM32MP1 |
サイト |
ST製品 |
---|
Served Countries:
Worldwide