A streamlined module focusing on the essential integration of the STM32MP2 processor and DDR4 memory in a compact 9 mm x 14 mm package, ideal for cost-sensitive or uniquely designed projects requiring flexibility in power solutions or form factors.
The OSD32MP2-PM removes the complexities around designing and sourcing DDR4 memory while providing flexibility around the rest of the system. Its tiny form factor allows it to be integrated into new unique applications.
The OSD32MP2-PM features:
- STM32MP25
- DDR4
- Passives
- 9 mm X 14 mm package
- 500 pins
- 0.5 mm pitch BGA
対応製品 | STM32MP2 |
Device Type | 統合型モジュール |
ファンクション | Modules |
サイト |
ST製品 |
---|
Served Countries:
Worldwide