- ADP46075W3 Automotive-grade ACEPACK DRIVE power module, sixpack topology 750 V, 1.6 mOhm typ. SiC MOSFET gen.3 based
- ADP480120W3-L Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 1.9 mOhm typ. SiC MOSFET gen.3 based
- ADP360120W3-L Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 2.55 mOhm typ. SiC MOSFET gen.3 based
- ADP280120W3 Automotive-grade ACEPACK DRIVE power module, sixpack topology, 1200 V, 3.8 mOhm typ. SiC MOSFET gen.3 based
- ADP480120W3 Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 1.9 mOhm typ. SiC MOSFET gen.3 based
- ADP61075W3 Automotive-grade ACEPACK DRIVE power module, sixpack topology 750 V, 1.2 mOhm typ, SiC MOSFET gen.3 based
- ADP360120W3 Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 2.55 mOhm typ. SiC MOSFET gen.3 based
- ADP61075W3-L Automotive-grade ACEPACK DRIVE power module, sixpack topology 750 V, 1.2 mOhm typ. SiC MOSFET gen.3 based
詳細
結果が見つかりませんでした。