Your system partner for integrated Flash and Test solutions for electronics manufacturing.
As one of the preferred technology partners, they support their customers with trusted turnkey hardware and software solutions that can be specially adapted to the requirements of the respective industries. As experts in Flash Programming for more than 25 years ProMik has gained extensive in-depth knowledge of programmable microcontrollers, Memory, and FPGA-Design.
That is why ProMik provides the most efficient flash and test solutions globally, offering a complete range of compatible solutions for R&D, prototyping, and series production in electronics manufacturing.
ProMik is a family-owned business that combines tradition with innovation.
Founded in 1995, it is their goal to drive the market of measurement and test equipment forward. Since the beginning, their management team has been working closely with leading semiconductor manufacturers. Today as well, ProMik delivers innovative solutions to customers to support them with programmable microcontrollers and expert knowledge for all sorts of requirements.
Products & Services offered by ProMik
ProMik broad product and service portfolio ranges from holistic software solutions to plug and play flash and test stations for series production.
- ProMik assortment of In-System Programmers (ISP) are the most flexible and powerful solution for any kind of flash and test requirements. The Multi Standard Programmer family offers a highest versatility by providing all common interfaces while the XDM series provides maximum performance for shortest programming times for dedicated signal lines like automotive Ethernet, USB3 and CAN FD.
- FlashTask Pro is ProMik most advanced manufacturing solution offering complete control over the programming and test process while pOnline_Pro is a DLL based software package that can be easily integrated in any kind of software environment.
- In addition, all software solutions can implement cyber security functions like key provisioning or HSM firmware programing or even individual cyber security requirements.
- In the area of testing, SMART ICT approach brings embedded testing to the next level. The bootloader-based test approach maximizes the test coverage at the same time test points can be saved compared to classical test methods. Even a traditional Boundary Scan test can be executed with ProMik flash programming software and -hardware.
ProMik counts experts in Flash programming: application solutions for configuration, flashing and testing of flash and test PCB’s, single or paneled, and complete ECU modules. In addition, ProMik offers application support services, for complex on-board programming challenges. The experts support, with an extensive knowledge, the implementation of cyber security standards in production.
ProMik in STMicroelectronics Ecosystem
ProMik and ST aspire to drive forward the evolution of integrated solutions. ProMik technology together with ST’s broad product portfolio supports the advancement of embedded systems in many industries. ST is a leader within complete automotive solutions and integrated circuits while ProMik has a deep knowledge and experience of complex automotive applications.
That’s why ProMik flash and test solutions convince by increased efficiency and productivity in production as the In-System programming tools and software are ideally suited for production flashing and testing of the SPC5X and STM32 family of MCUs. These are just two examples of the successful collaboration ProMik and ST realized.

製品・サービス:
• 組込み用ソフトウェア
• エンジニアリング・サービス
• ハードウェア開発ツール
• ソフトウェア開発ツール
所在地:
Suedwestpark 100, Nuremberg, Germany
お問合せ先:
Moritz Engerer
ウェブサイト:
www.promik.com
パートナー製品 | 概要 | 関連製品 |
---|---|---|
On-Chip Cyber Security | Full support for on-chip security. | Stellar 32-bit automotive MCUS ST33 ARM core SPC5 32-bit automotive MCUs STM8 8-bit MCUs STM32 32-bit Arm Cortex MCUs |
SMART ICT | Map specific test functions via microcontroller | Stellar 32-bit automotive MCUS ST33 ARM core SPC5 32-bit automotive MCUs STM8 8-bit MCUs STM32 32-bit Arm Cortex MCUs |
Secure Key Programming & Provisioning | Secure onboard key programming & provisioning. | Stellar 32-bit automotive MCUS ST33 ARM core SPC5 32-bit automotive MCUs STM8 8-bit MCUs STM32 32-bit Arm Cortex MCUs |
パートナー製品 | 概要 | 関連製品 |
---|---|---|
Application Support & Consulting | Devt & optimization of flash programming strategy | Stellar 32-bit automotive MCUS ST33 ARM core SPC5 32-bit automotive MCUs STM8 8-bit MCUs STM32 32-bit Arm Cortex MCUs |
Bootloader Development | Customized bootloader to ease on-board programming | Stellar 32-bit automotive MCUS ST33 ARM core SPC5 32-bit automotive MCUs STM8 8-bit MCUs STM32 32-bit Arm Cortex MCUs |
パートナー製品 | 概要 | 関連製品 |
---|---|---|
pBoot_Pro - Production Bootloader Technology | Fail-safe bootloader solution for complex applications: enables flashing according to modern requirements & dedicated functions for cyber security | Stellar 32-bit automotive MCUS ST33 ARM core SPC5 32-bit automotive MCUs STM8 8-bit MCUs STM32 32-bit Arm Cortex MCUs |
pOnline_Pro | pOnline_Pro stands for highly efficient algorithms. We provide them as DLL based driver packages for a smooth and simple implementation in any kind of host software, such as LabVIEW, TestStand or proprietary solutions | Stellar 32-bit automotive MCUS ST33 ARM core SPC5 32-bit automotive MCUs STM8 8-bit MCUs STM32 32-bit Arm Cortex MCUs |
FlashTask Pro | ProMik's most advanced programming solution. The Modular Concept of FlashTaskPro is the master production software for easy control of your entire Flash process with Flash Drivers. | Stellar 32-bit automotive MCUS ST33 ARM core SPC5 32-bit automotive MCUs STM8 8-bit MCUs STM32 32-bit Arm Cortex MCUs |
免責条項
本ウェブサイトで定める利用規約、ST販売取引条件およびプライバシー・ポリシーに加えて、次の条件がすべてのSTMicroelectronicsのパートナー・プログラムに適用されます。
STMicroelectronicsはウェブサイト上で正確な情報を提供することに務めています。しかし、STMicroelectronicsは、情報の正確性ついて一切の責任を負いません。本ウェブサイト上でSTMicroelectronicsが提供するすべての情報は、あらゆる欠陥を含んだ「現状有姿」のままで提供され、明示、黙示または法定のものかを問わずいかなる種類の保証もありません。STMicroelectronicsは、そのパートナー・プログラム、製品またはサービスを、予告なく、いつでも変更または停止することができます。STMicroelectronicsのものではない製品またはサービスに関する言及は専ら情報提供のためのもので、STMicroelectronicsによる推奨を意味するものではありません。本ウェブサイトにおける「パートナー」という言葉または用語の使用は、STMicroelectronics と他の企業との間にパートナーシップ関係、代理関係、法的関係もしくは信認関係が存在すること、あるいは当該企業が何らかの意味においてSTMicroelectronicsの関連会社であることを示すものではなく、またこれを示唆するものでもありません。STMicroelectronicsのパートナー・プログラムにおけるパートナーは、その製品および/またはサービスならびに関連技術をSTMicroelectronicsの製品と共に購入または使用することについて個別のライセンスを提供致します。ライセンス条件、価格、サポート、当該パートナーの製品および/またはサービスに関するその他の情報については、該当するパートナーに直接お問い合わせください。当該製品および/またはサービスに係る取引条件はパートナー毎に異なる場合があり、また当該パートナーから直接かつ個別にライセンスされます。STMicroelectronicsは、パートナーが提案または提供する製品およびサービスの適切性についていかなる表明も保証も致しません。STMicroelectronicsは、パートナーが提供する製品またはサービスについて、明示、黙示または法定のものを問わず、あらゆる保証および条件(商品性、特定目的の適合性、権原、非侵害の保証および条件、または取引、使用もしくは取引慣行から生ずる保証および条件を含みますがこれらに限りません)をここに否認致します。 STMicroelectronicsは、直接損害、間接損害、付随的損害、特別損害、懲罰的損害、結果損害またはその他のあらゆる損害について、たとえ当該損害の可能性について告知を受けていたとしても、如何なる場合も責任を負いません。かかる損害は原因の如何を問わないものであり、また契約、厳格責任、不法行為(過失またはそれ以外を含む)を問わずいかなる責任理論に基づくかを問わないものであり、またパートナー・プログラムへのお客様の参加・信頼、パートナーの製品および/またはサービスのお客様による使用、若しくはお客様がこれらを使用、購入できないこと、またはかかる製品およびサービスの性能、お客様とパートナーとの関係、STMicroelectronicsポータルまたは当該ポータルにおいてSTMicroelectronicsから提供される情報をお客様が使用すること、または使用できないこと、あるいは当該情報に対する信頼から生ずる、またはこれらに関連して生ずる使用、利益または収入の喪失を含みますが、これらに限るものでなく、損害発生の種類を問いません。STMicroelectronicsが提供するサードパーティーのウェブサイトへのリンクは、STMicroelectronicsの管理下になく、STMicroelectronicsは、リンク先のサイトまたはリンク先のサイトに含まれるリンクに在るコンテンツ、資料、意見、助言もしくは声明、また当該コンテンツおよび資料の正確性または信頼性、また当該サイトの変更もしくは更新について一切責任を負いません。STMicroelectronicsは、リンク先のサイトで受信するいかなる形式の通信(ウェブ放送または音声通信を含むがこれらに限らない)についても責任を負いません。リンク先のサイト、リン先のサイトに含まれるリンクへのアクセスはお客様ご自身のリスd or statutory with respect to any product or services provided by the partners, including but not limited to any warranties and conditions of merchantability, fitness for a particular purpose, title, non-infringement or arising from a course of dealing, usage or trade practice. In no event shall STMicroelectronics be liable for any direct, indirect, incidental, special, exemplary, consequential or punitive damages or any damages whatsoever, including but not limited to loss of use, profit or revenue however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) arising in any way out of or in connection with your participation in or your reliance of the partner program, your use or inability to use or purchase of products and/or services from the partners or the performance of such products and services, your relationship with the partner, your use or inability to use or reliance on STMicroelectronics portal or any information provided by STMicroelectronics therein, even if advised of the possibility of such damage. Links to third party Web Sites, when provided by STMicroelectronics, are not under the control of STMicroelectronics and STMicroelectronics is not responsible for any contents, materials, opinions, advice or statements or for the accuracy or reliability of any such contents and materials made on any linked site or any link contained in a linked site, or any changes or updates to such sites. STMicroelectronics is not responsible for any form of transmission received from any linked site, including but not limited to webcasting or audio transmission. Access to any linked site or any link contained in a linked site is at the user's own risk. STMicroelectronics is providing these links to you only as a convenience and the inclusion of any link does not imply any warranty (implied, express or otherwise) or any endorsement by STMicroelectronics of the third party Web Site.

You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.