![stellar g catalog](/content/dam/category-pages/stellar-g-catalog-item/stellar.jpg)
The complexity of new car architectures requires automotive microcontrollers to deliver higher capabilities than ever before. ST's Stellar Integration MCUs offer safe, secure and deterministic solutions for next-generation vehicle architectures. The Stellar SR6 series is designed to effectively integrate with domain controllers for electrification and drivetrain systems as well as with zone controllers for automotive body and convenience applications.
Powered by Arm® Cortex® R52+ cores, this architecture integrates support for real-time applications, providing multiple layers of protection throughout the entire device architecture. This ensures complete and safe function isolation as well as enhanced hardware virtualization capabilities.
Developed in power-efficient 28nm FD-SOI technology, Stellar MCUs benefit from ST's proprietary phase-change memory (PCM) technology. Not only does it feature the industry’s smallest memory cell for automotive MCUs, but it is also pioneering a transformative breakthrough in automotive memory technology.
Safety certified
Based on the results of the final assessment performed in May 2024 by Exida, as reported in the Functional Safety Assessment Report (available upon request), the work products delivered by ST within the project have been found to comply with the relevant requirements of the ISO 26262:2018 standard, up to and including ASIL-D.
Applications
Stellar SR6 automotive microcontrollers are specifically engineered to meet the stringent demands of new vehicle architectures, electrification, integration of motion control systems, safety-critical MCUs for systems such as ADAS, high-end body integration, zone control.
Stellar Integration MCUs
Stellar P
The Stellar SR6P series is designed to meet the demands of integrating next-generation drivetrains and electrification solutions, including X-in-1 vehicle motion control and domain-oriented systems. It delivers a new level of real-time performance, safety, and determinism, along with a rich set of I/Os and peripherals.
Stellar G
The Stellar SR6G series addresses the key challenges of next-generation body and gateway integration, as well as zonal architectures. It ensures performance, safety, and power efficiency, combined with wide connectivity and high security. Stellar G supports Ethernet-centric architectures, delivering 1Gbps Ethernet and an embedded Time Sensitive Network (TSN) switch.
Discover our product portfolio
Benefits
- 28nm FD-SOI technology ensuring better control of the system's power consumption for a more ecological footprint along with its inherent radiation immunity for improved reliability and availability of safety-critical systems.
- Embedded high-density PCM offers unique memory extensibility capabilities, and enablesover-the-air (OTA) software updates with zero downtime.
- Stellar is thefirst 28nm product family assessed by a major certification authority as ISO 26262 ASIL D Safety compliant. This ensures that customers can integrate a robust product into their systems, designed to meet the highest ASIL safety requirements.
- Its compliance with the ISO 21434 cybersecurity standard and UN155 regulation provides a future-proof solution, ensuring the highest levels of protection and integrity.
![](/content/ccc/fragment/product_related/subclass_information/subclass_level_diagram/group0/28/58/40/e5/fa/d5/4f/78/stellar-32bit-automotive-integration-mcus_image/files/stellar-32bit-automotive-integration-mcus.jpg/jcr:content/translations/en.stellar-32bit-automotive-integration-mcus.jpg)