BlueNRG-2

Active
Education Education

Programmable Bluetooth LE 5.3 Wireless SoC

Download datasheet Order Direct

Product overview

Description

The BlueNRG-2 is a very low power Bluetooth Low Energy (BLE) single-mode system-on-chip, compliant with Bluetooth specifications.

The BlueNRG-2 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.

The BlueNRG-2 includes 256 kB of programming Flash memory, 24 kB of static RAM memory with retention (two 12 kB banks) and SPI, UART, I²C standard communication interface peripherals. It also features multifunction timers, watchdog, RTC and DMA controller.

An ADC is available to interface with analog sensors, and to read the measurement of the integrated battery voltage sensor. A digital filter is available to process a PDM stream.

The BlueNRG-2 offers the same excellent RF performance of the BlueNRG radio, and the integrated high efficiency DC-DC converter keeps the same ultra-low power characteristics, but the BlueNRG-2 improves the BlueNRG sleep mode current consumption allowing a further increase in the battery lifetime of the applications.

  • All features

    • Bluetooth® Low Energy system-on-chip Bluetooth v5.2 certified, supporting:
      • Centralr, peripheral, and multiple simultaneous roles
      • LE privacy 1.2 and LE secure connection
      • LE data packet length extension
    • Operating supply voltage: from 1.7 to 3.6 V
    • Integrated linear regulator and DC-DC step-down converter
    • Operating temperature range: -40 °C to 105 °C
    • High performance, ultralow power Cortex®-M0 32-bit based architecture core
    • Programmable 256 KB flash
    • 24 KB RAM with retention (two 12 KB banks)
    • 1 x UART interface
    • 1 x SPI interface
    • 2 x I²C interface
    • 14, 15 or 26 GPIOs
    • 2 x multifunction timer
    • 10-bit ADC
    • Watchdog and RTC
    • DMA controller
    • PDM stream processor
    • 16 or 32 MHz crystal oscillator
    • 32 kHz crystal oscillator
    • 32 kHz ring oscillator
    • Battery voltage and temperature sensors
    • Up to +8 dBm available output power (at antenna connector)
    • Excellent RF link budget (up to 96 dB)
    • Accurate RSSI to allow power control
    • 8.3 mA TX current (@ -2 dBm, 3.0 V)
    • Down to 1 µA current consumption with active BLE stack (sleep mode)
    • ST companions integrated balun/filter chips are available
    • Average advertisement current consumption 15.34 µA (advertisement interval 1000 ms) – 1 year, 8 months, 19 days with 230 mAh battery (CR2032)
    • Average connection current consumption 7.059 µA (connection interval 1000 ms) – 3 years, 10 months, 12 days with 230 mAh battery (CR2032)
    • Suitable for building applications compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
    • Pre-programmed bootloader via UART
    • VFQFPN32, VFQFPN48, and WLCSP34 package options

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      µISP In-Circuit Programmer

      Active

      Universal, standalone, compact, budget-sensitive, in-System single-site programming solution

      Hardware development tools from partners Algocraft
      µISP In-Circuit Programmer

      Description:

      Universal, standalone, compact, budget-sensitive, in-System single-site programming solution

      Cyclone

      Active

      High-speed, stand-alone, in-system programmer for ARM Cortex M and other 8-/16-/32-bit devices including STM8 and SPC5

      Hardware development tools from partners PEmicro
      Cyclone

      Description:

      High-speed, stand-alone, in-system programmer for ARM Cortex M and other 8-/16-/32-bit devices including STM8 and SPC5

      FlashRunner 2.0

      Active

      ISP solution available in 4 configurations

      Hardware development tools from partners SMH Technologies
      FlashRunner 2.0

      Description:

      ISP solution available in 4 configurations

      FlashRunner High Speed

      Active

      Multi-end programming system

      Hardware development tools from partners SMH Technologies
      FlashRunner High Speed

      Description:

      Multi-end programming system

      FlashRunner LAN2.0 NXG

      Active

      Universal ISP available from 1 to 4 parallel channels

      Hardware development tools from partners SMH Technologies
      FlashRunner LAN2.0 NXG

      Description:

      Universal ISP available from 1 to 4 parallel channels

      Free Arm Keil MDK for STM32C0, STM32F0, STM32L0 and STM32G0

      Active

      C/C++ Compiler, IDE/Debugger, CMSIS components, RTOS for STM32C0/F0/L0/G0/U0/WL and BlueNRG-1/2/LP/LPS

      Software development tools from partners Arm
      Free Arm Keil MDK for STM32C0, STM32F0, STM32L0 and STM32G0

      Description:

      C/C++ Compiler, IDE/Debugger, CMSIS components, RTOS for STM32C0/F0/L0/G0/U0/WL and BlueNRG-1/2/LP/LPS

      Multilink

      Active

      High-speed debug probe for ARM Cortex M devices such as STM32, and other 8-/16-/32-bit devices including SPC5

      Hardware development tools from partners PEmicro
      Multilink

      Description:

      High-speed debug probe for ARM Cortex M devices such as STM32, and other 8-/16-/32-bit devices including SPC5

      PROGACMP

      Active

      Flash Programming Software for STM32 and BlueNRG-1 devices

      Software development tools from partners PEmicro
      PROGACMP

      Description:

      Flash Programming Software for STM32 and BlueNRG-1 devices

      Production Flash Programmer

      Active

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs

      Hardware development tools from partners Elprotronic
      Production Flash Programmer

      Description:

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs

      WriteNow! In-Circuit Multiple Programmer

      Active

      Universal, standalone, in-System parallel programmer for production environment

      Hardware development tools from partners Algocraft
      WriteNow! In-Circuit Multiple Programmer

      Description:

      Universal, standalone, in-System parallel programmer for production environment
    • Part number
      Status
      Description
      Type
      Supplier

      Amazon FreeRTOS

      Active

      Extends FreeRTOS kernel with open source libraries to easily and securely connect your MCUs to the cloud

      Embedded software from partners AWS
      Amazon FreeRTOS

      Description:

      Extends FreeRTOS kernel with open source libraries to easily and securely connect your MCUs to the cloud
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BLUENRG1-DK

      Active

      BlueNRG-1, BlueNRG-2 DK SW package

      Evaluation tool software ST
      STSW-BLUENRG1-DK

      Description:

      BlueNRG-1, BlueNRG-2 DK SW package
    • Part number
      Status
      Description
      Type
      Supplier

      IoT services - From your brain to the factory

      Active

      Help our customers to carry out their IoT projects

      Design services from partners BLUEGRioT
      IoT services - From your brain to the factory

      Description:

      Help our customers to carry out their IoT projects

      MakeSense - 221e engineering services

      Active

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing

      Design services from partners 221e
      MakeSense - 221e engineering services

      Description:

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing
    • Part number
      Status
      Description
      Type
      Supplier

      STDES-BFTAG01

      Active

      Battery-free light sensor tag based on STM32L0 and BlueNRG-2

      Wired ST
      STDES-BFTAG01

      Description:

      Battery-free light sensor tag based on STM32L0 and BlueNRG-2

      STDES-MONARCH

      Active

      Sigfox Monarch reference design based on S2-LP and BlueNRG-2

      Wired ST
      STDES-MONARCH

      Description:

      Sigfox Monarch reference design based on S2-LP and BlueNRG-2

      STEVAL-BCN002V1B

      NRND

      BlueTile - Bluetooth LE enabled sensor node development kit

      Sensing ST
      STEVAL-BCN002V1B

      Description:

      BlueTile - Bluetooth LE enabled sensor node development kit

      STEVAL-IDB008V2

      Active

      Evaluation platform based on the BlueNRG-2

      Wireless ST
      STEVAL-IDB008V2

      Description:

      Evaluation platform based on the BlueNRG-2

      STEVAL-IDB009V1

      Active

      Evaluation platform based on the BlueNRG-248

      Wireless ST
      STEVAL-IDB009V1

      Description:

      Evaluation platform based on the BlueNRG-248
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-BNRG2A1

      Active

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-BNRG2A1

      Description:

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      STBLEToolbox

      Active

      Debugging application for ST Bluetooth low energy devices

      Wireless Connectivity Software ST
      STBLEToolbox

      Description:

      Debugging application for ST Bluetooth low energy devices

      STSW-BLEPROFILES

      Active

      BlueNRG-1 and BlueNRG-2 BLE Profiles SW package

      Wireless Connectivity Software ST
      STSW-BLEPROFILES

      Description:

      BlueNRG-1 and BlueNRG-2 BLE Profiles SW package

      STSW-BNRG-Mesh

      Active

      Mesh over Bluetooth Low Energy

      Wireless Connectivity Software ST
      STSW-BNRG-Mesh

      Description:

      Mesh over Bluetooth Low Energy

      STSW-BNRG-S2LP

      Active

      STSW-BNRG-S2LP evaluation software package based on BlueNRG-1 and S2-LP

      Wireless Connectivity Software ST
      STSW-BNRG-S2LP

      Description:

      STSW-BNRG-S2LP evaluation software package based on BlueNRG-1 and S2-LP

      STSW-BNRG001

      Active

      Current consumption estimation tool

      Wireless Connectivity Software ST
      STSW-BNRG001

      Description:

      Current consumption estimation tool

      STSW-BNRG1STLINK

      Active

      BlueNRG-1 ST-LINK utility for BlueNRG-1, BlueNRG-2 MCU

      Wireless Connectivity Software ST
      STSW-BNRG1STLINK

      Description:

      BlueNRG-1 ST-LINK utility for BlueNRG-1, BlueNRG-2 MCU

      STSW-BNRGFLASHER

      Active

      The RF-Flasher utility

      Wireless Connectivity Software ST
      STSW-BNRGFLASHER

      Description:

      The RF-Flasher utility

      STSW-BNRGUI

      Active

      BLUENRG family GUI

      Wireless Connectivity Software ST
      STSW-BNRGUI

      Description:

      BLUENRG family GUI

      STSW-WISE-STUDIO

      Active

      WiSE-Studio free IDE for Windows, Linux, MAC OS

      Wireless Connectivity Software ST
      STSW-WISE-STUDIO

      Description:

      WiSE-Studio free IDE for Windows, Linux, MAC OS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BlueNRG-2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BLUENRG-232
NRND
VFQFPN 5X5X1.0 32L WET FLK Industrial Ecopack3
BLUENRG-232S
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2
BLUENRG-234
Active
WLCSP MSL1 Industrial N/A
BLUENRG-248
NRND
VFQFPN 6X6X0.85 48L P0.4 WF Industrial Ecopack3
BLUENRG-248S
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2

BLUENRG-232

Package:

VFQFPN 5X5X1.0 32L WET FLK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 5X5X1.0 32L WET FLK

Grade

Industrial

RoHS Compliance Grade

Ecopack3

BLUENRG-232S

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-234

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-248

Package:

VFQFPN 6X6X0.85 48L P0.4 WF

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 6X6X0.85 48L P0.4 WF

Grade

Industrial

RoHS Compliance Grade

Ecopack3

BLUENRG-248S

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
BLUENRG-232
Available at distributors

Distributor availability of BLUENRG-232

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-232S
Available at distributors

Distributor availability of BLUENRG-232S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-248S
Available at distributors

Distributor availability of BLUENRG-248S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-248
Available at distributors

Distributor availability of BLUENRG-248

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-234
Available at distributors

Distributor availability of BLUENRG-234

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BLUENRG-232 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-232

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-232S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-232S

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-248S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-248S

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-248 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-248

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-234 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-234

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors