X-CUBE-IOD02

量産中
Design Win

Industrial IO-Link device software expansion for STM32Cube

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The package allows you to develop IO-Link sensor applications based on the L6364 mounted on the X-NUCLEO-IOD02A1 expansion board when connected to a NUCLEO-L073RZ or NUCLEO-G071RB or NUCLEO-L452RE or NUCLEO-F303RE development board.

The package can also be used to develop IO-Link sensor applications based on the L6362A mounted on the STEVAL-IOD003V1 expansion board when connected to a NUCLEO-L073RZ or NUCLEO-L452RE development board.

The software architecture is based on mini-stack libraries combined with source code communicating via APIs, and is designed to accommodate custom application development.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

  • 特徴

    • Complete software to build applications for the L6364 and L6362A IO-Link transceiver
    • GPIOs, SPI, UART and IRQs configuration
    • Smart software architecture based on mini-stack libraries combined with source code (communicating through API) and IODD configuration file
    • Sample implementation available for X-NUCLEO-IOD02A1 expansion board connected to a NUCLEO-L073RZ or NUCLEO-G071RB or NUCLEO-L452RE or NUCLEO-F303RE development board
    • Sample implementation available for STEVAL-IOD003V1 expansion board connected to a NUCLEO-L073RZ or NUCLEO-L452RE development board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

ソフトウェア入手

STはソフトウェアを常に最新の状態に保つことを推奨しています。