- STGYA50M120DF3 トレンチ・ゲート・フィールドストップ技術を採用した低損失MシリーズIGBT(1200V、50A)をMax247ロング・リード・パッケージで提供
- STGSH50M120D ACEPACK SMIT half-bridge topology 1200 V, 50 A, M series IGBT with diode
- STGW15M120DF3 Trench gate field-stop IGBT, M series 1200 V, 15 A low loss
- STGWA15M120DF3 Trench gate field-stop IGBT, M series 1200 V, 15 A low loss
- STGW8M120DF3 Trench gate field-stop IGBT, M series 1200 V, 8 A low loss
- STGWA8M120DF3 Trench gate field-stop IGBT, M series 1200 V, 8 A low loss
- STGWA40M120DF3 Trench gate field-stop IGBT, M series 1200 V, 40 A low loss
- STGP8M120DF3 Trench gate field-stop, 1200 V, 8 A low loss M series IGBT in a TO-220 package
- STGWA25M120DF3 Trench gate field-stop IGBT, M series 1200 V, 25 A low loss
- STGW25M120DF3 Trench gate field-stop IGBT, M series 1200 V, 25 A low loss
- STGW40M120DF3 Trench gate field-stop IGBT, M series 1200 V, 40 A low loss
結果が見つかりませんでした。