- CD21-Flash-Rev32 Flash-based SoC solution compliant to Calypso Prime Rev 3.2 specification
- ST31P450 ST31 Dual interface, Flash secure microcontroller with enhanced security
- STPay-Topaz-18 Dual-interface DDA JavaCard platform with up to 110kbytes of user NVM
- ST31N400 ST31 Secure dual interface microcontroller including Biometry features
- ST31N500 ST31 Secure dual interface microcontroller including Biometry features
- ST31P320 ST31 Dual interface, Flash secure microcontroller with enhanced security
- STPay-Sapphire-1 Contact Banking SoC supporting broad range of payment applications
- STPay-ClamPearl Contact SDA Java Static platform with up to 8 kbytes user NVM
- ST31G256 ST31 Dual Interface, Flash Secure Microcontroller
- ST31R480 ST31 Dual interface, 34nm Flash secure microcontroller with enhanced security
- ST31R320 ST31 Dual interface, 40nm Flash secure microcontroller with enhanced security
- ST31H320 ST31 Contact, Flash Secure Microcontroller
- ST31G384 ST31 Dual Interface, Flash Secure Microcontroller
- ST31G320 ST31 Dual Interface, Flash Secure Microcontroller
- STPAY-TOPAZ-X1 Dual interface Banking SoC supporting Visa, MasterCard payment applications and FIDO user authentication
- STPay-Topaz-1 Dual-interface DDA JavaCard platform with up to 60 kbytes of user NVM
- ST31N600 ST31 Secure dual interface microcontroller including Biometry features
- CD21-Flash-CLAP Flash-based SoC solution compliant with Calypso Light Application (CLAP) Specification
- STPay-Topaz-Bio DI Banking SoC supporting on-card biometrics
- STPay-Tiger-14 Dual-interface DDA JavaCard platform with up to 140 kbytes of user NVM
- STPay-Tiger-12 Dual-interface DDA JavaCard platform with up to 35 kbytes of user NVM
- STPay-Tiger-11 Dual-interface DDA JavaCard platform with up to 90 kbytes of user NVM
- STeID-Java Secure Java Card SoC solution for electronic ID and Travel Documents
- STPay-Tiger-13b Dual-interface DDA JavaCard platform with up to 90 kbytes of user NVM
- STPay-Topaz-2 ST Payment Secure and Flexible Solution-Java Card ® platform
- ST31G480 ST31 Dual Interface, Flash Secure Microcontroller
- CD21-rev3 ROM-based SoC solution compliant to Calypso Prime Rev 3.2 specification
- ST31H256 ST31 Contact, Flash Secure Microcontroller
- STPay-BlackPearl Contact SDA Java Static platform with up to 15 kbytes user NVM
- ST31H128 ST31 Contact, Flash Secure Microcontroller
- STeID-MTIDFlex Native SoC for electronic ID Documents
- ST31H192 ST31 Contact, Flash Secure Microcontroller
- STPayTopazBio1J DI Banking SoC (Biometry Java only) supporting on-card FPC biometrics sensor
- STeID-MT2.5 Secure native SoC solution for electronic ID and Travel Documents
結果が見つかりませんでした。