STのUSB充電エミュレータ・ファミリ(STCC)は、パワー・スイッチ、データ・スイッチ、および充電エミュレータを内蔵したICです。USBバッテリ充電仕様1.2(USB BC1.2)やAppleデバイダ・モード(2.0V / 2.7V および2.7V / 2.0V)を含めさまざまな充電方式をサポートしており、幅広いポータブル機器に使用することができます。STCCファミリは、ST独自の接続検出機能によりホストのバッテリ・レベルを維持しつつ、高速かつ正確な充電を実現します。

STのUSB充電エミュレータ・ファミリ(STCC)は、パワー・スイッチ、データ・スイッチ、および充電エミュレータを内蔵したICです。USBバッテリ充電仕様1.2(USB BC1.2)やAppleデバイダ・モード(2.0V / 2.7V および2.7V / 2.0V)を含めさまざまな充電方式をサポートしており、幅広いポータブル機器に使用することができます。STCCファミリは、ST独自の接続検出機能によりホストのバッテリ・レベルを維持しつつ、高速かつ正確な充電を実現します。
製品型番 | 概要 | サプライヤ | Licence type | サポート機器 | ||||
---|---|---|---|---|---|---|---|---|
No data available in table |
Sorry! Your browser is out-of-date
This browser is out of date and not supported by st.com.
As a result, you may be unable to access certain features.
Consider that modern browsers:
So why not taking the opportunity to update your browser and see this site correctly?
Please provide email
Please enter code
Congratulations!
Simple subscription
Congratulations!
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
You can start following this product to receive updates when new Resources, Tools and SW become available. It's easy and takes only 1 minute. ja
以下の製品のお知らせを受け取れます
- USBチャージャ・コントローラ内蔵パワー・スイッチ
You can re-use the validation code to subscribe to another product or application.