コンパレータ

STは、コンパレータの主要サプライヤとして、以下の製品ポートフォリオを提供しています。

  • 応答時間が8nsの高速コンパレータ
  • 消費電流が210nAの低消費電力コンパレータ
  • AEC-Q100 Grade 0(150℃)認証済みデバイス
  • 高いESD耐性(HBM 4kV)
  • CSP / DFN / QFN / SOT-23 / SC-70などの小型パッケージ

STの車載グレード製品はAEC-Q100の認証を受け、高い品質を確保する車載専用フローで生産され、自動車市場の厳格な要求に対応しています。

A leading supplier of comparators
Training kit for operational amplifiers and comparators

TS3121 and TS3121A: the ultimate solution for high-speed, low-power comparators

The TS3121 and TS3121A are advanced rail-to-rail, open-drain comparators designed for high-speed response with low power consumption and come in a compact size, making them ideal for space-constrained applications.

These comparators feature a low offset voltage of 2 mV max at 25 °C (A-grade), low power consumption of 70 μA typical while offering a fast propagation delay of 60 ns, fail-safe input/output, and a guaranteed start-up time.

Suitable for industrial and automotive applications, power tools, overcurrent protection, controllers and sensors, they operate over a wide supply voltage range (1.7 to 5.5 V) and temperature range (-40 °C to +125 °C).

TS3011IYCT: New small package for AEC-100 automotive applications

Increased integration of device functionality for  autonomous driving, in-vehicle-networking, infotainment and sensor integration are key drivers for reduced package sizes in automotive applications.
To facilitate design in space constraint applications, ST introduces its best-seller comparator  TS3011IYCT in a tiny SC-70 package (2.0 x 2.1 mm).

Micropower comparators combining very low current consumption and outstanding robustness

16V CMOS 電圧コンパレータのデュアル製品TSX393 / TSX3702、およびクワッド製品TSX339 / TSX3704
は、1チャネル当たり5µA(標準)という超低消費電流を実現しています。
TSXシリーズのコンパレータは、省電力を特徴としたアプリケーションの省エネ化に貢献します。これにより、消費電流を既存の同等製品に対して約3分の1まで抑えることが可能です。

TSXコンパレータはまた、ESD耐性(4kV HBM)を備えることで高い信頼性を実現します。