STA369BW

量産中
Design Win

Sound terminal 2.1-channel high-efficiency digital audio system

Download datasheet

製品概要

概要

The STA369BW is an integrated solution of digital audio processing, digital amplifier control, and FFX-power output stage, thereby creating a high-power single-chip FFX®solution comprising high-quality, high-efficiency, and all-digital amplification.

The STA369BW is based on an FFX (fully flexible amplification) processor, a proprietary technology from STMicroelectronics. FFX is the evolution and the enlargement of ST’s ternary technology: the new processor can be configured to work in ternary, binary, binary differential and phase-shift PWM modulation schemes.

The STA369BW contains the ternary, binary and binary differential implementations, a subset of the full capability of the FFX processor.

The STA369BW is part of the Sound Terminal® family that provides full digital audio streaming to the speaker, offering cost effectiveness, low power dissipation and sound enrichment.

The STA369BW power section consists of four independent half-bridges. These can be configured via digital control to operate in different modes. 2.1 channels can be provided by two half-bridges and a single full-bridge, providing up to 2 x 15 W + 1 x 30 W of music output power, by using standard 4 and 8 Ω speakers. Two channels can be provided by two full-bridges, providing up to 2 x 30 W, by using standard 8 Ω speaker at 22 V. The IC can also be configured as 2.1 channels with 2 x 30 W provided by the device and external power for FFX power drive. Please refer to the package thermal characteristics and application suggestions for more details.

Also provided in the STA369BW are a full assortment of digital processing features. This includes up to 8 programmable biquads (EQ) per channel. Special digital signal processing techniques are available in order to manage low-frequency quantization noise in case of very low frequency cutoff filter thresholds. The coefficient range -4..4 allows the easy implementation of high shelf filters. Available presets allow the advantage of earlier time-to-market by substantially reducing the amount of software development needed for certain functions. This includes audio preset volume loudness, preset volume curves and preset EQ settings. There are also new advanced AM radio interference reduction modes. The dual-band DRC dynamically equalizes the system to provide speaker linear frequency response regardless of output power level. This feature independently processes the two bands, controlling dynamically the output power level in each band, thus providing better sound clarity.

The serial audio data input interface accepts all possible formats, including the popular I2S format. Three channels of FFX processing are provided. This high-quality conversion from PCM audio to FFX PWM switching waveform provides over 100 dB SNR and dynamic range.

  • 特徴

    • Wide-range supply voltage
      • 5 V to 26 V (operating range)
      • 30 V (absolute maximum rating)
    • Four power output configurations
      • 2 channels of ternary PWM (stereo mode) (2 x 30 W into 8 Ω at 22 V)
      • 3 channels - left, right using binary and LFE using ternary PWM (2.1 mode) (2 x 15 W + 1 x 30 W into 2 x 4Ω, 1 x 8 Ω at 22 V)
      • 2 channels of ternary PWM (2 x 30 W) + stereo lineout ternary)
    • FFX®100 dB SNR and dynamic range
    • Selectable 32 to 192 kHz input sampling rates
    • I2C control with selectable device address
    • Digital gain/attenuation +42 dB to -80 dB with 0.125 dB/step resolution
    • Soft-volume update with programmable ratio
    • Individual channel and master gain/attenuation
    • Two independent DRCs configurable as a dual-band anti-clipper (B2DRC) or independent limiters/compressors
    • EQ-DRC for DRC based on filtered signals
    • Dedicated LFE processing for bass boosting with 0.125 dB/step resolution
    • Audio presets:
      • 15 preset crossover filters
      • 5 preset anti-clipping modes
      • Preset nighttime listening mode
    • Individual channel and master soft/hard mute
    • Independent channel volume and DSP bypass
    • Automatic zero-detect mute
    • Automatic invalid input-detect mute
    • I2S input data interface
    • Input and output channel mapping
    • Up to 8 user-programmable biquads per channel
    • 3 coefficient banks for EQ presets storing with fast recall via I2C interface
    • Extended coefficient dynamic up to -4..4 for easy implementation of high shelf filters
    • Bass/treble tones and de-emphasis control
    • Selectable high-pass filter for DC blocking
    • Advanced AM interference frequency switching and noise suppression modes
    • Selectable high- or low-bandwidth noise-shaping topologies
    • Selectable clock input ratio
    • 96 kHz internal processing sampling rate with quantization error noise shaping for very low cutoff frequency filters
    • Thermal overload and short-circuit protection embedded
    • Video apps: 576 x Fs input mode supported
    • Fully compatible with STA339BW, STA369BWS and STA350BW

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STA369BW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STA369BWTR
量産中
PowerSSO 36 インダストリアル Ecopack2

STA369BWTR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
STA369BWTR
Available at distributors

販売代理店在庫 STA369BWTR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STA369BWTR 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STA369BWTR

Operating Temperature (°C)

最小:

最大:

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。