SPC564A80L7

量産中
Design Win Education

32-bit Power Architecture MCU for Automotive Powertrain Applications

Download datasheet Order Direct

製品概要

概要

The microcontroller’s e200z4 host processor core is built on Power Architecture technology and designed specifically for embedded applications. In addition to the Power Architecture technology, this core supports instructions for digital signal processing (DSP).

  • 特徴

    • 150 MHz e200z4 Power Architecture core
      • Variable length instruction encoding (VLE)
      • Superscalar architecture with 2 execution units
      • Up to 2 integer or floating point instructions per cycle
      • Up to 4 multiply and accumulate operations per cycle
    • Memory organization
      • 4 MB on-chip flash memory with ECC and Read While Write (RWW)
      • 192 KB on-chip RAM with standby functionality (32 KB) and ECC
      • 8 KB instruction cache (with line locking), configurable as 2- or 4-way
      • 14 + 3 KB eTPU code and data RAM
      • 5 × 4 crossbar switch (XBAR)
      • 24-entry MMU
      • External Bus Interface (EBI) with slave and master port
    • Fail Safe Protection
      • 16-entry Memory Protection Unit (MPU)
      • CRC unit with 3 sub-modules
      • Junction temperature sensor
    • Interrupts
      • Configurable interrupt controller (with NMI)
      • 64-channel DMA
    • Serial channels
      • 3 × eSCI
      • 3 × DSPI (2 of which support downstream Micro Second Channel [MSC])
      • 3 × FlexCAN with 64 messages each
      • 1 × FlexRay module (V2.1) up to 10 Mbit/s with dual or single channel and 128 message objects and ECC
    • 1 × eMIOS
      • 24 unified channels
    • 1 × eTPU2 (second generation eTPU)
      • 32 standard channels
      • 1 × reaction module (6 channels with three outputs per channel)
    • 2 enhanced queued analog-to-digital converters (eQADCs)
      • Forty 12-bit input channels (multiplexed on 2 ADCs); expandable to 56 channels with external multiplexers
      • 6 command queues
      • Trigger and DMA support
      • 688 ns minimum conversion time
    • On-chip CAN/SCI/FlexRay Bootstrap loader with Boot Assist Module (BAM)
    • Nexus: Class 3+ for core; Class 1 for the eTPU
    • JTAG (5-pin)
    • Development Trigger Semaphore (DTS)
    • Clock generation
      • On-chip 4–40 MHz main oscillator
      • On-chip FMPLL (frequency-modulated phase-locked loop)
    • Up to 120 general purpose I/O lines
      • Individually programmable as input, output or special function
      • Programmable threshold (hysteresis)
    • Power reduction mode: slow, stop and stand-by modes
    • Flexible supply scheme
      • 5 V single supply with external ballast
      • Multiple external supply: 5 V, 3.3 V and 1.2 V
    • Designed for LQFP176, LBGA208, PBGA324 and Known Good Die (KGD)

おすすめ製品

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - SPC564A80L7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
SPC564A80L7CFAR
量産中
LQFP 176 24x24x1.4 mm オートモーティブ Ecopack2
SPC564A80L7CFAY
量産中
LQFP 176 24x24x1.4 mm オートモーティブ Ecopack2
SPC564A80L7CFBR
量産中
LQFP 176 24x24x1.4 mm オートモーティブ Ecopack2
SPC564A80L7CFBY
量産中
LQFP 176 24x24x1.4 mm オートモーティブ Ecopack2
SPC564A80L7COBR
量産中
LQFP 176 24x24x1.4 mm オートモーティブ Ecopack2
SPC564A80L7COBY
量産中
LQFP 176 24x24x1.4 mm オートモーティブ Ecopack2

SPC564A80L7CFAR

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A80L7CFAY

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A80L7CFBR

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A80L7CFBY

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A80L7COBR

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A80L7COBY

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Swipe or click the button to explore more details Don't show this again
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
最小
最大
SPC564A80L7COBR
Available at distributors

販売代理店在庫 SPC564A80L7COBR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC564A80L7COBY
Available at distributors

販売代理店在庫 SPC564A80L7COBY

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC564A80L7CFAY
Available at distributors

販売代理店在庫 SPC564A80L7CFAY

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC564A80L7CFBR
Available at distributors

販売代理店在庫 SPC564A80L7CFBR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC564A80L7CFBY
Available at distributors

販売代理店在庫 SPC564A80L7CFBY

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC564A80L7CFAR
Available at distributors

販売代理店在庫 SPC564A80L7CFAR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC564A80L7COBR 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC564A80L7COBR

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

-

販売代理店

販売代理店在庫データ:

SPC564A80L7COBY 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC564A80L7COBY

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

-

販売代理店

販売代理店在庫データ:

SPC564A80L7CFAY 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC564A80L7CFAY

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

150

Features set:

Flexray

Flash Size (kB) (Data):

-

販売代理店

販売代理店在庫データ:

SPC564A80L7CFBR 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC564A80L7CFBR

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

120

Features set:

Flexray

Flash Size (kB) (Data):

-

販売代理店

販売代理店在庫データ:

SPC564A80L7CFBY 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC564A80L7CFBY

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

120

Features set:

Flexray

Flash Size (kB) (Data):

-

販売代理店

販売代理店在庫データ:

SPC564A80L7CFAR 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

SPC564A80L7CFAR

Operating Temperature (°C)

最小:

最大:

CPU Clock Frequency (MHz) (max):

150

Features set:

Flexray

Flash Size (kB) (Data):

-

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。