- LPS25HB Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, I2C, SPI
- LPS22DF 低消費電力・高精度のMEMSナノ大気圧センサ: 260hPa~1260hPa絶対圧デジタル大気圧センサ
- LPS27HHTW MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with embedded temperature sensor in water-resistant package
- LPS33K MEMS大気圧センサ: ゲル重点パッケージで提供される300hPa~1200hPa絶対圧デジタル大気圧センサ
- LPS28DFW 1260hPaと4060hPaの2種類の最大測定範囲を提供する、防水パッケージ付き絶対圧デジタル出力大気圧センサ
- ILPS22QS 1260hPaと4060hPaの2種類の最大測定範囲を提供する、Qvar静電センサ搭載絶対圧デジタル出力大気圧センサ
- LPS22HH High-performance MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- LPS27HHW MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with water resistant package
- LPS22HB MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- ILPS28QSW Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with Qvar detection in a water-resistant package
結果が見つかりませんでした。