- HDMI05-CL02F3 5-line signal conditioning and ESD protection for HDMI interfaces
- TCPP02-M18 USB Type-C Power Delivery interface for Source application up to 100 W
- TCPP01-M12 USB Type-C® / Power Delivery向け過電圧保護IC
- HDMI2C4-5F2 ESD protection and signal booster for HDMI source control stage interface
- CLT01-38SQ7 High speed digital input current limiter
- SCLT3-8BT8 Protected digital input termination with serialized state transfer
- CLT01-38S4 High speed protected digital termination array
- TCPP03-M20 デュアル・ロール・パワー(DRP)アプリケーション向けのUSB Type-C®ポート・プロテクションIC
- CLT3-4B CURRENT LIMITED OVER-VOLTAGE PROTECTED QUAD DIGITAL TERMINATION
- PCLT-2A Dual current limited overvoltage protected digital termination
- OCVPB21-13F6 ESD, Overvoltage and Overcurrent protection with charging orientation direction detection
- SCLT3-8BQ7 High speed digital input current limiter with digital filter
- HDMI2C1-14HDS ESD protection and signal booster for HDMI Source control stage interface
- CBTVS2A12-1F3 Circuit breaker with transient voltage suppressor
- CLT03-2Q3 Self powered digital input current limiter
- HDMI2C2-5F2 ESD protection and signal booster for HDMI sink control stage interface
- LBP01 LED bypass protection
- CBTVS2A16-1F3 TVS Clamping Arrays, ESD Suppressor
- HDMI2C1-6C1 ESD protection and signal booster for HDMI™ Source control stage interface
- BPF8089-01SC6 STA8089 / STA8090 LNA impedance matching with ESD protection in SOT23
- CLT03-1SC3 Single line self powered digital input current limiter in SOT23-8L
ASIP(Application-Specific Integrated Products): 製品
すべてのツール & ソフトウェア・タイプ
STの製品のみを表示
Please enter your desired search query and search again フィルタ
Quick filters
STの製品のみを表示
フィルタ
Quick filters
ファイル・タイプ
更新日