STSW-ST25PC001

Active
Design Win

Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

Get Software Get Software Download databrief

Product overview

Description

ST25PC-NFC software is a 64-bit Java application running on Windows PCs, developed to demonstrate RF communication with all ST25 tags. It uses OS-independent Java libraries to interact with the ST25 tags, via ST25 evaluation boards and a selection of industrial readers from FEIG ELECTRONIC.

STSW-ST25PC001 is the reference for the ST25PC-NFC Windows installer.

STSW-ST25PC002 is the reference for the JavaFX™ source code used to build ST25PC-NFC. It shows examples of use of the ST25 SDK library.

  • All features

    • 64-bit Java application for Windows
    • Supports ISO15693, ISO14443-A/B, NFC Forum Type 2, Type 4 and Type 5 commands
    • Supports the feature set of ST25 NFC/RFID tags and dynamic tags
    • Interacts with CR95HF, ST25R3911B, ST25R3916, STEVAL-25R3916B, and STEVAL-25R200 demonstration boards
    • Interacts with industrial readers (MR102, LR1002, CPR30/30+/30pro) from FEIG ELECTRONIC (www.feig.de)
    • Read/Write NDEF records on multiple tags
    • Fast transfer mode demonstration with dynamic tag evaluation boards
    • Memory and Registry editors
    • Sector and Area managers

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version