STのパワー・ショットキー・ダイオードは、低い順電圧降下特性と、ゼロもしくはきわめて小さい逆回復特性を特徴としています。逆電圧の定格範囲は15V~200V、順電流の定格範囲は1A~240Aで、低電圧オアリング回路や48V出力コンバータ、高電圧のバッテリ・チャージャや溶接機器などのアプリケーションに対応します。
パワー・ショットキー・ダイオードは、STPOWERファミリの製品です。
アプリケーション:
製品タイプ


主なショットキー製品:
STのショットキー・ダイオードには、挿入型と表面実装型のさまざまな柔軟性の高いパッケージ・オプションが用意されています。新しいPowerFLATパッケージは、30Vおよび45V逆電圧定格のバイパス・ダイオードの電力密度を向上させることができ、ソーラーパネル用ジャンクション・ボックスに最適です。60V、80V、100V、120V逆電圧定格のパワー・ショットキー整流ダイオードは、プリント基板上でのフラッシュ配置が可能なナロー・リードのTO-220AB挿入型パッケージで提供され、薄型設計が求められるノートPC用電源アダプタに最適です。
SOD123Flat、SOD128Flat、およびPSMCといったパッケージは、薄型機器の設計に使用されるパワー・ショットキー・ダイオードに最適化されています。これらの低背の表面実装パッケージは、リフローはんだづけプロセスに対応しています。これらのパッケージは、LED照明、バッテリ駆動機器、コンスーマ機器や、過酷な産業環境下で使用される電源コンバータで使用できます。
その代表的な使用例が、順電圧降下が100mVでスイッチング損失が低いSTPS3170です。この特性はバイポーラ・ダイオードでは実現不可能な領域です。こうした特徴により、この新しい3A 170V SMA Flatショットキー・ダイオードは、LED照明などの高周波かつ高温環境下で動作するアプリケーションに最適です。
製品ポートフォリオの詳細はこちら

メリット
- 低い順電圧降下
- 高い集積度
- 高い電力密度
- 業界で最も広範囲な製品ラインアップ
注目ビデオ
Getting started with Schottky and FERD eTool video
Ultra Low Vf 100V Power Schottky Trench diodes
Only 1-mm thick, new Schottky diodes for lighter and slimmer power modules
Housed in the SOD123Flat, SOD128Flat – 1 mm thick only (12 and 26 mg) – ST’s 40, 60, 100 V power Schottky rectifiers are tailored for miniature LED lighting, battery-powered equipment, power converters, motor drives and equipment installed in harsh industrial environments thanks to a Tj range from –40 to 175 °C.
Almost 60% thinner than the standard SMA package – while fully footprint compatible – designers can create lighter and slimmer modules or use these as replacements in existing designs, choosing to increase their application efficiency with the ‘L’ series featuring a low forward voltage drop, or pushing the limit of thermal runaway risk with the high-temperature ‘H’ series.
In addition, ST’s 40, 60, 100 V and 200V power Schottky rectifiers are now available in the new SMA Flat and SMB Flat packages providing even more power density in 1 mm thick only. They are fully compatible with SMA and SMB PCB footprints and even with SOD128 footprint.