ブリッジ整流ダイオード

ブリッジ整流ダイオード

車載用800Vと産業用1200Vの30Aおよび60Aのブリッジ整流ダイオードは、50Hz / 60Hzの低周波主電源の整流用に設計されています。

ブリッジ整流ダイオードは、通常、多くの電力変換システムのフロントエンド回路に実装されます。1200Vの高い逆電圧と1500Vの非繰り返しピーク過渡電圧を備えたSTのダイオードを採用すれば、ほぼすべての主電源で電力コンバータを確実に動作させることが可能になります。

効率目標に取り組む場合、順電圧降下が1V未満のSTブリッジ整流ダイオードは、設計者が厳しい規格要件に対応できるソリューションを構築する際に役立ちます。

175℃の最大接合部温度により、産業用動作条件下で信頼性の高い性能を確実に発揮できます。

アプリケーション:

製品タイプ

800V AEC-Q101シリーズと1200V産業用シリーズは、30Aと60Aに対応しています。

    1200V産業用シリーズ
  • 30A(STBR3012)製品をD2PAK HVおよびDO-247パッケージで提供
  • 60A(STBR6012)製品をDO-247パッケージで提供
    800V AEC-Q101シリーズ
  • 30A(STBR3008-Y)車載対応品をD2PAK HVおよびDO-247パッケージで提供
  • 60A(STBR6008-Y)車載対応品をDO-247パッケージで提供

製品ポートフォリオの詳細はこちら

800V~1200Vブリッジ・ダイオードのポートフォリオ

メリット

    STのダイオードは、並列給電および電源冗長性(OR回路)を必要とする電気自動車のバッテリ向けの新しい超急速充電アプリケーションで優れた性能を発揮することができます。
  • 高電圧耐性:1200Vの逆電圧と1500Vのピーク電圧により、さらに大きな動作マージンと設計自由度を確保
  • 1V未満の順電圧降下によりシステム全体の電力効率を向上
  • 175℃の最大接合温度により産業用動作条件に適合

New HV D2PAK package for more robust rectifiers in bridge applications

ST's new high-voltage capable D2PAK package (TO-262) helps designers solve PCB routing issues and pass the IEC 60664-1 standard for creepage distance requirements.

Our STBR3012 (30 A) STBR6012 (60 A) high-voltage rectifiers are designed to comply with international creepage requirements in heavy-duty applications that demand long-term reliability, especially for on board chargers in automotive applications and for all SMPS and UPS solutions in industrial applications.

In addition to their ultra-low conduction and reverse losses, these high-quality diodes ensure a better design margin with a guaranteed VRRM up to -40 °C.