ST's Unique ID EEPROM provides a seamless and ready-to-use solution designed to meet identification and traceability needs.
Cost-effective, it allows developers to easily incorporate a serial number or unique ID into any application without the need for additional components.
Applications

Industrial

Consumer

Healthcare

Personal electronics
Unique ID serial EEPROM portfolio
This EEPROM, which includes reliable user memory and a factory-programmed, locked 128-bit unique identifier, is available in various densities from 32 Kbits to 2 Mbits.

Key benefits
Building on the robust foundation of ST's serial EEPROM, this memory combines reliable storage with advanced identification features.
Robust data integrity
- 200 years of data retention
- 4 M cycles endurance
Ease of integration
- I²C interface 1 MHz / Fast-mode plus
- Jedec 8-pin package
Unique ID
- 128-bit unique ID looked inside EEPROM
- ST ensures the unicity of the Unique ID
Plug and play
- Ready-to-use solution
- Save time on testing with optimized infrastructure