- IIS3DHHC High-resolution, high-stability 3-axis digital inclinometer for industrial applications
- IIS2ICLX 機械学習コアを内蔵した高精度、高分解能、低消費電力の2軸デジタル傾斜計
- IIS3DWB 超広帯域・低ノイズの3軸デジタル振動センサ
- LIS2DE12 MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
- LIS2DTW12 MEMS digital output dual motion and temperature sensor
- IIS2DLPC MEMS digital output motion sensor: high-performance ultra-low-power 3-axis accelerometer for industrial applications
- AIS328DQ Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- H3LIS331DL Low power High-g 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g/±400g
- AIS25BA MEMSデジタル出力モーション・センサ:TDMインタフェースを搭載した低ノイズおよび広帯域の3軸加速度センサ
- LIS2DUXS12 Ultralow-power 3-axis smart accelerometer with Qvar, AI, antialiasing filter, and advanced digital features
- LIS2DUX12 Ultralow-power 3-axis smart accelerometer with AI, antialiasing filter, and advanced digital features
- IIS2DH Ultra low-power high performance 3-axes accelerometer with digital output for industrial applications
- LIS2DW12 MEMS digital output motion sensor: high-performance ultralow-power 3-axis "femto" accelerometer
- LIS2DH12 MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
- LIS3DH 3-axis MEMS accelerometer, ultra-low-power, ±2g/4g/8g/16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LGA 16 3x3x1.0 package
- AIS3624DQ 3-axis accelerometer for non-safety automotive applications, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- LIS3DHH 3-axis accelerometer, ultra high resolution, low-noise, SPI 4-wire digital output, ±2.5g full-scale
- AIS2DW12 MEMS digital output motion sensor: ultra-low-power 3-axis accelerometer for automotive applications
- AIS2IH デジタル出力MEMSモーション・センサ: 高性能の車載アプリケーション向け3軸加速度センサ
- LIS25BA MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface
- LIS2DU12 Ultralow-power accelerometer with antialiasing and motion detection
- LIS2DS12 3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor
- H3LIS100DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor
- MIS2DH 3-axis accelerometer for medical/healthcare applications, ±2g/±4g/±8g/±16g user selectable full-scale
- H3LIS200DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g
- IIS328DQ High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications
- IIS2DULPX Intelligent ultralow-power accelerometer for industrial applications
- LIS331DLH 3-axis digital accelerometer, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions
- LIS2HH12 3-axis accelerometer, ±2g/±4g/±8g full scale, high-speed I2C/SPI digital output, ultra-low-power, integrated FIFO
製品型番 | マーケティング・ステータス |
パッケージ
| Sensing Axes | Acceleration Range (g) 標準 | 出力タイプ | Supply Voltage (VDD) (V) 最小 | Supply Voltage (VDD) (V) 標準 | Supply Voltage (VDD) (V) 最大 | 電源電流 (µA) Power Down Mode標準 | 電源電流 (µA) Normal Mode標準 | 電源電流 (µA) High Performance Mode標準 | Noise Density (µg/√ Hz) 標準 | 動作温度 (°C) 最小 | 動作温度 (°C) 最大 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AIS25BA - MEMSデジタル出力モーション・センサ:TDMインタフェースを搭載した低ノイズおよび広帯域の3軸加速度センサ | LGA 14L 2.5x2.5x0.86 mm | X, Y, Z | ±3.85, ±7.7 | Digital | 1.71 | 1.8 | 2.1 | 10 | 2130 | - | 30 | -40 | 125 | ||
AIS2DW12 - MEMS digital output motion sensor: ultra-low-power 3-axis accelerometer for automotive applications | LGA 12L 2.0x2.0x1 mm | X, Y, Z | ±2, ±4 | Digital | 1.62 | 3 | 3.6 | 0.05 | 5 | - | 120 | -40 | 85 | ||
AIS2IH - デジタル出力MEMSモーション・センサ: 高性能の車載アプリケーション向け3軸加速度センサ | LGA 12L 2.0x2.0x1 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.62 | 3 | 3.6 | 0.1 | 140 | - | 90 | -40 | 115 | ||
AIS328DQ - Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified | QFN 24L 4x4x1.8 mm | X, Y, Z | ±2, ±4, ±8 | Digital | 2.4 | 3.3 | 3.6 | 1 | 250 | - | 218 | -40 | 105 | ||
H3LIS100DL - Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor | LGA 16L 3.0x3.0x1 mm | X, Y, Z | ±100 | Digital | 2.16 | 2.5 | 3.6 | 1 | 300 | - | 50000 | -40 | 85 | ||
H3LIS200DL - Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g | LGA 16L 3.0x3.0x1 mm | X, Y, Z | ±100, ±200 | Digital | 2.16 | 2.5 | 3.6 | 1 | 300 | - | 50000 | -40 | 85 | ||
H3LIS331DL - Low power High-g 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g/±400g | LGA 16L 3.0x3.0x1 mm | X, Y, Z | ±100, ±200, ±400 | Digital | 2.16 | 2.5 | 3.6 | 1 | 260 | - | 15000 | -40 | 85 | ||
IIS2DH - Ultra low-power high performance 3-axes accelerometer with digital output for industrial applications | LGA 12L 2.0x2.0x1 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.71 | 2.5 | 3.6 | 0.5 | 11 | - | - | -40 | 85 | ||
IIS2DLPC - MEMS digital output motion sensor: high-performance ultra-low-power 3-axis accelerometer for industrial applications | LGA 12L 2.0x2.0x0.7 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.62 | 1.8 | 3.6 | 0.05 | - | 120 | 90 | -40 | 85 | ||
IIS2DULPX - Intelligent ultralow-power accelerometer for industrial applications | LGA 12L 2.0x2.0x0.74 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.62 | 1.8 | 3.6 | 0.012 | - | 9.3 | 220 | -40 | 105 | ||
IIS2ICLX - 機械学習コアを内蔵した高精度、高分解能、低消費電力の2軸デジタル傾斜計 | LGA 16L 5.0x5.0x1.7 mm CERAMIC | X, Y | ±0.5, ±1, ±2, ±3; | Digital | 1.71 | 1.8 | 3.6 | 3 | 420 | - | 15 | -40 | 105 | ||
IIS328DQ - High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications | QFN 24L 4x4x1.8 mm | X, Y, Z | ±2, ±4, ±8 | Digital | 2.16 | 3.3 | 3.6 | 1 | 250 | - | 218 | -40 | 105 | ||
IIS3DHHC - High-resolution, high-stability 3-axis digital inclinometer for industrial applications | LGA 16L 5.0x5.0x1.7 mm CERAMIC | X, Y, Z | ±2.5 | Digital | 1.71 | 2.8 | 3.6 | - | 2500 | - | 45 | -40 | 85 | ||
IIS3DWB - 超広帯域・低ノイズの3軸デジタル振動センサ | LGA 14L 2.5x3x0.86 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 2.1 | 3 | 3.6 | 5 | 1100 | - | 75 | -40 | 105 | ||
LIS25BA - MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface | LGA 14L 2.5x2.5x0.86 mm | X, Y, Z | ±3.85 | Digital | 1.71 | 1.8 | 1.99 | 10 | 2130 | - | - | -40 | 85 | ||
LIS2DE12 - MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer | LGA 12L 2.0x2.0x1 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.71 | 2.5 | 3.6 | 0.5 | 6 | - | - | -40 | 85 | ||
LIS2DH12 - MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer | LGA 12L 2.0x2.0x1 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.71 | 2.5 | 3.6 | 0.5 | 11 | - | 220 | -40 | 85 | ||
LIS2DS12 - 3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor | LGA 12L 2.0x2.0x0.86 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.62 | 1.8 | 1.98 | 0.7 | 150 | - | 120 | -40 | 85 | ||
LIS2DTW12 - MEMS digital output dual motion and temperature sensor | LGA 12L 2.0x2.0x0.7 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.62 | 1.8 | 3.6 | 0.05 | - | 90 | 90 | -40 | 85 | ||
LIS2DU12 - Ultralow-power accelerometer with antialiasing and motion detection | LGA 12L 2.0x2.0x0.74 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.62 | 1.8 | 3.6 | 0.02 | 6.1 | - | 287 | -40 | 85 | ||
LIS2DUX12 - Ultralow-power 3-axis smart accelerometer with AI, antialiasing filter, and advanced digital features | LGA 12L 2.0x2.0x0.74 mm | X, Y, Z | ±16, ±2, ±4, ±8 | Digital | 1.62 | 1.8 | 3.6 | 0.01 | - | 10.8 | 220 | -40 | 85 | ||
製品型番 | マーケティング・ステータス |
パッケージ
| Sensing Axes | Acceleration Range (g) 標準 | 出力タイプ | Supply Voltage (VDD) (V) 最小 | Supply Voltage (VDD) (V) 標準 | Supply Voltage (VDD) (V) 最大 | 電源電流 (µA) Power Down Mode標準 | 電源電流 (µA) Normal Mode標準 | 電源電流 (µA) High Performance Mode標準 | Noise Density (µg/√ Hz) 標準 | 動作温度 (°C) 最小 | 動作温度 (°C) 最大 |
---|
結果が見つかりませんでした。