- STTH30AC06C 600 V, 30 A dual Interleave Boost Ultrafast Diode
- STTH1R06AF 600 V, 1 A SOD128Flat Turbo 2 ultrafast high voltage rectifier
- STTH15AC06C 600 V, 15 A dual Interleave Boost Ultrafast Diode
- STTH2L06 600 V, 2 A Low Drop Ultrafast Diode
- STTH2R06 600 V, 2 A, Turbo 2 Ultrafast Diode
- STTH3006 600 V, 30 A Ultrafast diode
- STTH30L06 30A 600V TURBO 2 Ultrafast High Voltage Rectifier
- STTH8S06 600 V, 8 A Ultrafast Boost Diode
- STTH30L06C 600V, 30 A dual Low Drop Ultrafast Diode
- STTH16L06C 600 V, 16 A dual Low Drop Ultrafast Diode
- STTH30ACS06W 600 V, 30 A Interleave Boost Ultrafast Diode
- STTH120L06TV 600 V, 120 A Low Drop Ultrafast Diode
- STTH60L06TV 600 V, 60 A dual ISOTOP Low Drop Ultrafast diode
- STTH8R06 600 V, 8 A Turbo 2 Ultrafast Diode
- STTH60L06 600 V, 60 A Low Drop Ultrafast Diode
- STTH60L06C 600 V, 60 A dual TO-247 Low Drop Ultrafast Diode
- STTH60AC06C 600 V, 60 A dual Interleave Boost Ultrafast Diode
- STTH15L06 600 V, 15 A Low Drop Ultrafast Diode
- STTH806DTI 600 V, 8 A 2-lead tandem Hyperfast Boost Diode
- STTH10LCD06C 600 V, 2 x 5 A Turbo 2 Ultrafast Diode
- STTH30RQ06L2 600V, 30A ultrafast high voltage rectifier in HU3PAK package
- STTH8L06 600 V, 8 A Low Drop Ultrafast Diode
- STTH806TTI 600 V, 8 A 3-lead tandem Hyperfast Boost Diode
- STTH15RQ06 600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode
- STTH30RQ06 600 V, 30 A Soft Ultrafast Recovery Diode
- STTH20LCD06C 600 V, dual Interleave Turbo 2 Ultrafast Diode
- STTH60RQ06 600 V, 60 A Turbo 2 Soft Ultrafast Recovery Diode
- STTH100W06C 600 V, 100 A dual Ultrafast Rectifier Diode
- STTH30R06 600 V, 30 A Turbo 2 Ultrafast Diode
- STTH5R06 600 V, 5 A TO-220 D2PAK DPAK Turbo 2 Ultrafast Diode
- STTH5L06 600 V, 5 A Low Drop Ultrafast Diode
- STTH12T06 600 V, 12 A tandem Extrafast Boost Diode
- STTH3L06 600 V, 3 A Low Drop Ultrafast Diode
- STTH30R06C 600 V, 30 A dual Turbo 2 Ultrafast Diode
- STTH12S06 600 V, 12 A Turbo 2 Ultrafast Boost Diode
- STTH1506D 600 V, 15 A 2-lead tandem Hyperfast Boost Diode
- STTH30M06S 600V, 30A, Ultrafast diode
- STTH506D 600 V, 5 A, tandem Hyperfast Boost Diode
- STTH3R06 600 V, 3 A Turbo 2 Ultrafast Diode
- STTH25M06 600V, 25A, Ultrafast diode
- STTH31AC06S 600 V, 30 A Interleave Boost Ultrafast Diode
- STTH3006D 600 V, 30 A tandem Hyperfast Boost Diode
- STTH1L06 600 V, 1 A Low Drop Ultrafast Diode
- STTH15R06 600 V, 15 A Turbo 2 Ultrafast Diode
- STTH6006TV 600 V, 60 A dual Ultrafast Diode
- STTH12R06 600 V, 12 A Turbo 2 Ultrafast Diode
- STTH806 600 V, 8 A Ultrafast Diode
- STTH6006W 600 V, 60 A Ultrafast Diode
- STTH10LCD06 600 V, 10 A Interleave Turbo 2 Ultrafast Diode
- STTH506 600 V, 5 A Ultrafast Diode
- STTH8T06 600 V tandem Extrafast Boost Diode
- STTH4L06 600 V, 4 A Low Drop Ultrafast Diode
- STTH8ST06 600 V tandem High Density Extrafast Boost Diode
- STTH1506TPI 600 V, 15 A 3-lead tandem Hyperfast Boost Diode
- PKC-136 PEAK CLAMP
- STTH60RQ06CWL 600 V, 2x30 A Turbo 2 Soft Ultrafast Recovery Diode
- STTH30AC06 Turbo 2 ultrafast high voltage rectifier
- STTH15AC06 600 V, 15 A Interleave Boost Ultrafast Diode
- STTH1R06 600 V, 1 A Turbo 2 Ultrafast Diode
- STTH5R06DJF 600 V, 5 A PowerFLAT Turbo 2 Ultrafast Diode
- STTH200L06TV 600 V, 200 A Low Drop Ultrafast Diode
製品型番 | マーケティング・ステータス |
パッケージ
| Number of Diodesspec | Repetitive Peak Reverse Voltage (V) 最大 | Average Rectified Current (A) 最大 | VF (V) 最大 | Reverse Current (mA) 最大 | Reverse Recovery Time (ns) 最大 | Non-Repet Peak Forward Surge Current (A) 最大 | Junction Temperature (°C) 最大 | |
---|---|---|---|---|---|---|---|---|---|---|---|
PKC-136 - PEAK CLAMP | DO-15 | 2 | 700 | 3 | 12 | 0.003 | 45 | 2.7 | 150 | ||
STTH100W06C - 600 V, 100 A dual Ultrafast Rectifier Diode | TO-247 | 2 | 600 | 100 | 1.65 | 0.02 | 75 | 360 | 175 | ||
STTH10LCD06 - 600 V, 10 A Interleave Turbo 2 Ultrafast Diode | DPAK, TO-220FPAC | 1 | 600 | 10 | 2 | 0.005 | 50 | 80 | 175 | ||
STTH10LCD06C - 600 V, 2 x 5 A Turbo 2 Ultrafast Diode | TO-220AB, TO-220FPAB | 2 | 600 | 10 | 2 | 0.001 | 25 | 45 | 175 | ||
STTH120L06TV - 600 V, 120 A Low Drop Ultrafast Diode | ISOTOP | 2 | 600 | 120 | 1.55 | 0.05 | 70 | 500 | 150 | ||
STTH12R06 - 600 V, 12 A Turbo 2 Ultrafast Diode | D2PAK, TO-220AC, TO-220AC Ins, TO-220FPAC | 1 | 600 | 12 | 2.9 | 0.045 | 25 | 100 | 175 | ||
STTH12S06 - 600 V, 12 A Turbo 2 Ultrafast Boost Diode | TO-220FPAC | 1 | 600 | 12 | 1.9 | 0.03 | 21 | 100 | 175 | ||
STTH1506D - 600 V, 15 A 2-lead tandem Hyperfast Boost Diode | DOP3 Ins | 1 | 600 | 15 | 3.6 | 0.02 | 35 | 130 | 150 | ||
STTH1506TPI - 600 V, 15 A 3-lead tandem Hyperfast Boost Diode | TOP3 Ins | 1 | 600 | 15 | 3.6 | 0.02 | 35 | 130 | 150 | ||
STTH15AC06 - 600 V, 15 A Interleave Boost Ultrafast Diode | TO-220FPAC | 1 | 600 | 15 | 1.5 | 0.002 | 30 | 120 | 175 | ||
STTH15AC06C - 600 V, 15 A dual Interleave Boost Ultrafast Diode | TO-220AB | 2 | 600 | 15 | 1.8 | 0.001 | 25 | 80 | 175 | ||
STTH15L06 - 600 V, 15 A Low Drop Ultrafast Diode | D2PAK, TO-220AC, TO-220FPAC | 1 | 600 | 15 | 1.55 | 0.015 | 55 | 200 | 175 | ||
STTH15R06 - 600 V, 15 A Turbo 2 Ultrafast Diode | TO-220AC, TO-220FPAC | 1 | 600 | 15 | 2.9 | 0.06 | 30 | 150 | 175 | ||
STTH15RQ06 - 600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode | D2PAK, D2PAK HV, DO-247, TO-220AC | 1 | 600 | 15 | 1.85 | 0.02 | 25 | 120 | 175 | ||
STTH16L06C - 600 V, 16 A dual Low Drop Ultrafast Diode | D2PAK, TO-220AB, TO-220FPAB | 2 | 600 | 16 | 1.64 | 0.008 | 35 | 120 | 175 | ||
STTH1L06 - 600 V, 1 A Low Drop Ultrafast Diode | DO 41 PLASTIC, SMA, SMB | 1 | 600 | 1 | 1.3 | 0.001 | 80 | 20 | 175 | ||
STTH1R06 - 600 V, 1 A Turbo 2 Ultrafast Diode | DO 41 PLASTIC, SMA, SMB | 1 | 600 | 1 | 1.7 | 0.001 | 25 | 20 | 175 | ||
STTH1R06AF - 600 V, 1 A SOD128Flat Turbo 2 ultrafast high voltage rectifier | SOD128 Flat | 1 | 600 | 1 | 1.4 | 0.001 | 45 | 20 | 175 | ||
STTH200L06TV - 600 V, 200 A Low Drop Ultrafast Diode | ISOTOP | 2 | 600 | 200 | 1.55 | 0.08 | 80 | 800 | 150 | ||
STTH20LCD06C - 600 V, dual Interleave Turbo 2 Ultrafast Diode | TO-220FPAB | 2 | 600 | 20 | 2 | 0.001 | 50 | 80 | 175 | ||
STTH25M06 - 600V, 25A, Ultrafast diode | DPAK, TO-220FPAC | 1 | 600 | 25 | 3.4 | 0.06 | 35 | 170 | 175 | ||
製品型番 | マーケティング・ステータス |
パッケージ
| Number of Diodesspec | Repetitive Peak Reverse Voltage (V) 最大 | Average Rectified Current (A) 最大 | VF (V) 最大 | Reverse Current (mA) 最大 | Reverse Recovery Time (ns) 最大 | Non-Repet Peak Forward Surge Current (A) 最大 | Junction Temperature (°C) 最大 |
---|
結果が見つかりませんでした。