- VD5761 Automotive HDR Global Shutter 2.3Mp with 3.2um pixel and bare die
- VG5761 Automotive HDR Global Shutter 2.3Mp with 3.2um pixel and iBGA
- VD5661 Automotive HDR Global Shutter 1.6Mp with 3.2um pixel, bare die
- VD55G0 コンパクトで高感度な0.38メガピクセルモノクログローバルシャッターイメージセンサー
- VD56G3 コンパクトで高感度な1.53メガピクセルモノクログローバルシャッターイメージセンサー
- VD16GZ コンパクトで高感度な1.53メガピクセルRGB-IRグローバルシャッターイメージセンサー
- VD66GY コンパクトで高感度な1.53メガピクセルカラーグローバルシャッターイメージセンサー
- VG6640 Automotive 1.3 megapixel high-dynamic range image sensor
- VB56G4A Automotive grade 1.5 megapixel backside illuminated global shutter image sensor
- VB1940 Automotive-grade, 5.1 Mpixel image sensor with global shutter and rolling modes for full image resolution and performance, in NIR and RGB
- VB1740 Automotive-grade, 2.7 Mpixel image sensor with global shutter and rolling modes for full image resolution and performance, in NIR and RGB
- VD1940 Automotive-grade, 5.1 Mpixel image sensor with global shutter and rolling modes for full image resolution and performance, in NIR and RGB
- VD55G1 小型、スマート、低消費電力、800 x 700、モノクログローバルシャッターイメージセンサー
結果が見つかりませんでした。