B-U585I-IOT02A

批量生产

Discovery kit for IoT node with STM32U5 series

下载数据摘要 Order Direct

产品概述

描述

B-U585I-IOT02A探索套件为STM32U585AI微控制器提供了一个完整的演示和开发平台, 配备Arm® Cortex®-M33内核、Arm® TrustZone®、Armv8-M主线安全扩展、2 MB Flash存储、786 KB SRAM存储,以及智能外设资源。

该探索套件利用低功耗通信、多路传感和直接连接的方式接入到云服务器,支持广泛的应用。

它包含Wi-Fi®和Bluetooth®模块,以及麦克风、温度和湿度、磁力计、加速度计和陀螺仪、压力、飞行时间、手势检测传感器。

它可支持ARDUINO® Uno V3、STMod+和Pmod™连接,借助大量可选的专用附加板,能够实现无限扩展功能。

为了提升用户友好性,板载STLINK-V3E调试器提供开箱即用的加载和调试功能,以及USB虚拟COM端口桥。

B-U585I-IOT02A探索套件利用STM32U5系列的关键资产,为健身、计量、工业或医疗领域的各种可穿戴或传感器应用提供原型设计支持,确保具有最先进的能效和更高的安全性。

  • 所有功能

    • 超低功耗STM32U585AII6Q微控制器基于Arm® Cortex®-M33内核、Arm® TrustZone®、2 MB Flash存储、786 KB SRAM、SMPS,采用UFBGA169封装
    • 512-Mb Quad-SPI Flash存储、64-Mb Octo‑SPI PSRAM、256-Kb I2C EEPROM
    • USB FS、受电和供电、2.5 W功率容量
    • 符合802.11 b/g/n规范的Wi-Fi®模块(来自MXCHIP)
    • Bluetooth®低功耗(来自意法半导体)
    • MEMS传感器(来自意法半导体)
      • 2个数字麦克风
      • 相对湿度和温度传感器
      • 3轴磁力计
      • 3D加速度计和3D陀螺仪
      • 压力传感器,260-1260 hPa绝对数字输出气压计
      • 渡越时间和姿势检测传感器
    • 环境光传感器
    • 面向外设和物联网设备的身份验证和安全产品(来自意法半导体)
    • 2个用户LED
    • 用户按钮
    • 复位按钮
    • 板连接器
      • USB Type-C®
      • ARDUINO® Uno V3扩展连接器
      • 摄像头模块扩展连接器
      • 2× STMod+扩展连接器
      • Pmod™扩展连接器
    • 灵活的供电选项:ST-LINK、USB VBUS或外部电源
    • 具有USB重新枚举功能的板上STLINK-V3E调试器/编程器:大容量存储器、虚拟COM端口和调试端口
    • 提供了全面的免费软件库和例程,可从STM32CubeU5 MCU软件包获得
    • 支持多种集成开发环境(IDE),包括IAR Embedded Workbench®、MDK-ARM、STM32CubeIDE,以及Mbed Studio

您可能还会喜欢...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.