
The STM32H562 microcontrollers extend the STM32 high performance portfolio with higher performance, better power efficiency, and more embedded peripherals.
They provide 1 to 2 Mbytes of flash memory, 640-Kbytes of SRAM, and come in 64- to 176-pin packages, including BGA, LQFP, and VFQFPN68 profiles.
The line is based on the Arm® Cortex®-M33 core with TrustZone® technology for Armv8-M, digital signal processing (DSP) and floating-point unit (FPU) running up to 250 MHz.
- Performance: at 250 MHz, the STM32H562 delivers 375 DMIPS and a 1023 CoreMark score executing from the flash memory, with 0-wait states using ST’s ART Accelerator
-
- Embedded peripherals
- Up to 32 communication peripherals including MIPI-I3C interface, FDCAN, USB 2.0 full-speed host and device, USB Type-C®/USB Power Delivery, Camera interface. The Ethernet MAC10/100 controller is embedded in the STM32H563 devices.
- Easily extendable memory range using either the flexible memory controller with a 16-bit parallel interface or the OCTOSPI serial flash memory interface
- Multiple 16- and 32-bit timers
-
- Power efficiency
- 111 µA/MHz typical at VDD = 3.3 V (drain power voltage) and 25°C in run mode (peripherals off)
- 169 µA typical in stop mode with full RAM retention (low-power mode)
- 3.5 µA typical in standby mode (low-power mode)
- 590 nA typical in VBAT mode with RTC (low-power mode)
Applications:
- Programmable logic controllers (PLC)
- Industrial motor control
- Pumps and compressors
- Air conditioner
- Refrigerators and freezers
- Central alarm system
- Washing machines
- Keyboard
- Smartphones
- IoT tags and tracking devices
- Industrial communication
- Lighting controls
- Digital power
- CPAP and respirators
- Dialysis machines
- Pills distributors
- Powered patient beds
Discover our portfolio
The STM32H562 enriches the STM32 product portfolio with more performance, and more peripherals.

Benefits
- More design freedom for developers
- Performance in space-constrained devices
- Simplified connectivity solution for smart home devices
- Optimized cost/performance trade-off based on ST’s optimized 40 nm process technology