CATEGORIES

Microcontrollers & microprocessors

STM32MP151

STM32MP1 thumbnail video

STM32MP151 microprocessors are based on the flexible architecture of a single Arm® Cortex®-A7 core running up to 800 MHz and Cortex®-M4 at 209 MHz.

As well as an LCD-TFT display controller, the STM32MP151 line embeds 10/100M or Gigabit Ethernet, 3x USB 2.0 Host/OTG and Advanced Analog.

In addition to true random number generators (TRNG), hardware cryptographic and hash processors, the security option includes Secure Boot, TrustZone® peripherals, and an active tamper-detect feature.

ST is coming with its first STM32 microprocessor, extending its STM32 offer with a flexible architecture and a proven ecosystem that bring developer to the next level.

Applications

The STM32MP1 series is a general purpose and multimarket microprocessor (MPU) class of products, targeting a wide range of applications.

Product types

The STM32MP151 line is available in four different packages for a cost-efficient PCB architecture.

Discover our portfolio

Stm32mp151 portfolio
Discover our scalable solutions to boost the development of MPU-based systems
STM32MPU WIKI
User guide for beginners and experts