CATEGORIES

Microcontrollers & microprocessors

STM32MP135

STM32MP135 microprocessors (MPUs) are based on a single Arm® Cortex®-A7 core running up to 1GHz. They feature a dedicated LCD-TFT parallel display interface, a 16-bit parallel camera and dual Ethernet ports.

    STM32MP135 MPUs offer cost- & energy-efficient processing with certified security. The STM32MP135 lines bring advanced security features, including:
  • a cryptographic accelerator for hardware robustness,
  • memory protections against illegal access control,
  • code isolation mechanisms for runtime protection,
  • functions to ensure platform authentication during the product lifecycle,
  • and a complete security ecosystem.

The STM32MP13 MPUs are designed for entry-level Linux, bare metal or RTOS systems, with Microsoft Azure RTOS pre-integrated.

The STM32MP135 line is available in 3 different packages for a cost-efficient PCB architecture.

Applications:

The STM32MP1 series offers general-purpose and multi-market microprocessors (MPU), targeting a wide range of industrial applications.

Discover our portfolio