CATEGORIES

Microcontrollers & microprocessors

STM32H750 Value line

All tools & software typesMinify

The STM32H750 Value line of microcontrollers includes an Arm® Cortex®-M7 core (with double-precision floating point unit) running up to 480 MHz. The embedded Flash memory of 128 Kbytes allows ST to offer a cost-efficient solution for developers.

Performance

  • 480 MHz fCPU/, 2424 CoreMark /1027 DMIPS executing from Flash memory, with 0-wait states thanks to its L1 cache.
  • 128 Kbytes of embedded Flash for user root of trust, critical real time routines execution and easy configuration of external memories
  • L1 cache (16 Kbytes of I-cache +16 Kbytes of D-cache) boosting execution performance from external memories.

Security

The STM32H750 integrates:

  • Crypto/hash hardware acceleration
  • Secure Firmware Install (SFI) embedded security services to authenticate and protect your software IPs while performing initial programming
  • Secure Boot Secure Firmware Update (SBSFU)

Power efficiency

  • Multi-power domain architecture enables different power domains to be set in low-power mode to optimize power efficiency.
  • USB regulator to supply the embedded physical layer (PHY).
  • 275 µ/MHz typical @VDD = 3.3 V and 25 °C in Run mode (peripherals off)

Graphics

  • LCD-TFT controller interface with dual-layer support
  • Chrom‑ART Accelerator™ boosts graphical content creation while saving core processing power, thus freeing up the MCU for other application needs
  • JPEG hardware accelerator for fast JPEG encoding and decoding, off-loading the CPU.

Embedded peripherals

  • Up to 35 communication interfaces including FD-CAN, USB 2.0 high-speed/full-speed, , Ethernet MAC, camera interface,.
  • Easily extendable external memories using the flexible memory controller with a 32-bit parallel interface supporting, SRAM, PSRAM, NOR, NAND and SDRAM memories, or the Dual-mode Quad-SPI serial Flash memory interface.
  • Analog: 12-bit DACs, fast 16-bit ADCs
  • Multiple 16- and 32-bit timers running at up to 480 MHz on the 16-bit high-resolution timer.

The STM32H750 Value line provides 128 Kbytes of Flash memory, 1 Mbyte of SRAM with the following architecture: 192 Kbytes of TCM RAM (including 64 Kbytes of ITCM RAM and 128 Kbytes of DTCM RAM for time-critical routines and data), up to 512 Kbytes of user SRAM, and 4 Kbytes of SRAM in the backup domain to keep data in the lowest power modes and LQFP100, LQFP144, LQFP176, UFBGA176 and TFBGA240 packages.

 

Simplify your approach to security with STM32Trust!
Full range of STM32H7 training courses:
Get the most performance from STM32H7 MCUs for your applications.