CATEGORIES

Microcontrollers & microprocessors

STM32MP235

 Industrial robots at the automated manufacturing factory assembly line

STM32MP235 application processors (STM32 MPUs) are based on dual Arm Cortex®-A35 cores running at up to 1.5 GHz and Cortex®-M33 cores running at 400 MHz

They feature 2 Ethernet ports, 2 FDCAN interfaces, H.264 decoding, a 3D GPU, AI/NN capabilities, LVDS/DSI display interfaces, and security features.

To help you get started with STM32MP23x product lines evaluation, you can rely on the STM32MP257F-DK Discovery kit and applicable piece of OpenSTLinux distribution to run with STM32MP23 characteristics (peripherals, features, and performances).

This product offers advanced edge AI capabilities with its NPU accelerator and provides flexibility in running AI applications on either the CPU, GPU, or NPU. Additionally, it is designed to support high-end edge computing use cases, such as machine vision, through its multimedia capabilities. All of this is possible thanks to the comprehensive ST edge AI ecosystem.

Applications

The STM32MP2 series offers general-purpose microprocessors (MPUs) suitable for a wide range of applications across multiple market segments, particularly targeting industrial use.

Electric charger
EV charges
Industrial arm
Industrial and factory automation
Device
Smart homes
Digital smart metering
Metering

Discover our portfolio

Effortlessly tune your image signal processor and enhance CMOS image quality with STM32 ISP IQTune.